您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
LED traffic light, assembled, PY L-S-TL - Visual Signaling
Pfannenberg
Signaling Technology
Visual Signaling
LED Lights
Powered by
CAD模型選擇
{pfannenberg/signaling_technology/visual_signaling/led_lights/py_l_s_tl_2_3_asmtab.prj},{NB=21514643055},{MANUID=21514643055},{NETWEIGHT=0.6870},{CTN=85318070},{EF000002=230},{EF000076=24.9},{EF000587=0.108},{EF002763=3},{EF002764=74},{VERS=3},{OPTION=2},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=py_l_s_tl_3.png},{MANUTYPEDESC=PY-TL-3 RD-YE-GN 90-265AC 7035},{DESCSHORT=LED traffic light PY L-S-TL-3 red/yellow/green,90-265AC,RAL7035}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
NETWEIGHT
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
EF000002
Nominal voltage
[V]
EF000048
Lamp holder
ⁿ/ₐ
EF000076
Power
[W]
EF000143
Type of current
ⁿ/ₐ
EF000587
Electricity consumption
[A]
EF001596
Material housing
ⁿ/ₐ
EF002423
Lamp type
ⁿ/ₐ
EF002763
Number of lighting fields
ⁿ/ₐ
EF002764
Diameter optics
[mm]
EF005474
Degree of protection (IP)
ⁿ/ₐ
CERTREACH
Cert-REACH
ⁿ/ₐ
CERTCE
Cert-CE
ⁿ/ₐ
CERTEAC
Cert-EAC
ⁿ/ₐ
CERTUKCA
Cert-UKCA
ⁿ/ₐ
CERTUL
Cert-UL
ⁿ/ₐ
CERTVDS
Cert-VdS
ⁿ/ₐ
SIL
ⁿ/ₐ
EXPROOF
Ex-proof
ⁿ/ₐ
21514642055
21514642055
PY-TL-2 RD-GN 90-265AC 70...
LED traffic light PY L-S-...
"PYRA LED 2 stage traffic...
4061131075097
Pfannenberg GmbH
0.4650
85318070
DE
230
Other
16.6
AC
0.072
Plastic
LED
2
74
IP66
true
true
true
true
true
false
false
false
21514643055
21514643055
PY-TL-3 RD-YE-GN 90-265AC...
LED traffic light PY L-S-...
"PYRA LED 3 stage traffic...
4061131075110
Pfannenberg GmbH
0.6870
85318070
DE
230
Other
24.9
AC
0.108
Plastic
LED
3
74
IP66
true
true
true
true
true
false
false
false
21514812055
21514812055
PY-TL-2 RD-GN 10-60DC 703...
LED traffic light PY L-S-...
"PYRA LED 2 stage traffic...
4061131075073
Pfannenberg GmbH
0.4650
85318070
DE
24
Other
5.8
DC
0.240
Plastic
LED
2
74
IP66
true
true
true
true
true
false
false
false
21514813055
21514813055
PY-TL-3 RD-YE-GN 10-60DC ...
LED traffic light PY L-S-...
"PYRA LED 3 stage traffic...
4061131075103
Pfannenberg GmbH
0.6870
85318070
DE
24
Other
8.7
DC
0.360
Plastic
LED
3
74
IP66
true
true
true
true
true
false
false
false
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求