LBDM - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
鹏隆模具
Powered by
CAD模型選擇
{chinese_manufacturers/penglong/lbdm.prj},{NB=LBDM-25x120-D80-40},{PC=LBDM},{DD=25.000},{S=4.000},{T=1.600},{D=31.000},{DD1=45.000},{LL1=75.000},{L1=40.000},{L=25.000},{BL=80.000},{FLMIN=40.000},{FLMAX=150.000},{FL=40},{LL=120},{LLMIN=120.000},{LLMAX=180.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PC
Product Code
ⁿ/ₐ
DD
[mm]
S
[mm]
T
[mm]
D
[mm]
DD1
[mm]
LL1
[mm]
L1
[mm]
L
[mm]
BL
[mm]
LBDM-20x100-D50-40
LBDM
20.000
4.000
1.600
26.000
37.000
50.000
25.000
15.000
50.000
LBDM-22x120-D50-40
LBDM
22.000
4.000
1.600
28.000
40.000
50.000
25.000
15.000
50.000
LBDM-22x120-D60-40
LBDM
22.000
4.000
1.600
28.000
40.000
60.000
30.000
20.000
60.000
LBDM-25x120-D60-40
LBDM
25.000
4.000
1.600
31.000
45.000
60.000
30.000
20.000
60.000
LBDM-25x120-D80-40
LBDM
25.000
4.000
1.600
31.000
45.000
75.000
40.000
25.000
80.000
LBDM-45x180-D120-80
LBDM
45.000
6.000
2.000
50.000
74.000
110.000
57.000
35.000
120.000
LBDM-50x200-D100-80
LBDM
50.000
7.000
2.000
60.000
83.000
90.000
47.000
30.000
100.000
LBDM-50x200-D120-80
LBDM
50.000
7.000
2.000
60.000
83.000
110.000
57.000
35.000
120.000
LBDM-60x200-D100-80
LBDM
60.000
7.000
2.000
70.000
95.000
90.000
47.000
30.000
100.000
LBDM-60x200-D120-80
LBDM
60.000
7.000
2.000
70.000
95.000
110.000
57.000
35.000
120.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LSPD - Cam Side Slide Plates
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-Z2 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
Q682 - One end fixed single-tube tabletling
Chinese Manufacturers
21.05.2014
HB4-9-2002 - Reducer,screwed-onto,flared tube
Chinese Manufacturers
21.05.2014
LSPB - Cam Side Blocks
Chinese Manufacturers
21.05.2014
GB 947-88 - 开槽球面大圆柱头螺钉
Chinese Manufacturers
21.05.2014
GH 5789-86 A - 六角法兰面螺栓—加大系列—B级
Chinese Manufacturers
21.05.2014
LHLC-63 - H-Type Lifters
Chinese Manufacturers
21.05.2014
LHLC-100 - H-Type Lifters
Chinese Manufacturers
21.05.2014
GB 840-88 A - 塑料滚花头螺钉
Chinese Manufacturers
21.05.2014
HB4-13-2002 - Elbow,90 degree,flared tube
Chinese Manufacturers
21.05.2014
Q184 - Hexagon bolts with flange-Small series
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-H1 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
LSPR - Rotary Cam Slide Plates
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求