LB12 - Square handle - angled - exterior design
HEFA
36-doorcomponents-handle-hinge
handle_new
Powered by
CAD모델 선택
{hefa/36-doorcomponents-handle-hinge/handle_new/lb12j.prj},{NB=LB12JW-L120},{SC=LB12JW},{TYPE=Oblique angle type},{MQ=ABS},{ST=Texture oil (black)},{L=120},{HC=},{L1=140},{D=8.5},{D1=14.00},{H=39.0},{A=26.0},{B=7.0},{S=0},{A1=0},{H1=0.0},{LF=0},{RW=0.04},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MQ
material quality
ⁿ/ₐ
ST
Surface Treatment
ⁿ/ₐ
L
[mm]
L1
[mm]
D
d
[mm]
D1
d1
[mm]
H
[mm]
A
[mm]
B
[mm]
S
[mm]
A1
[mm]
H1
h1
[mm]
LF
Lf
[mm]
RW
Reference weight
[kg/pcs]
LB12JS-L90
LB12JS-L90
LB12JS
Oblique angle type
ABS
Refer to the selection pa...
90
110
6.4
13.09
36.0
21.0
6.0
0
0
0.0
0
0.02
LB12JS-L120
LB12JS-L120
LB12JS
Oblique angle type
ABS
Refer to the selection pa...
120
140
8.5
14.00
39.0
26.0
7.0
0
0
0.0
0
0.04
LB12JS-L180
LB12JS-L180
LB12JS
Oblique angle type
ABS
Refer to the selection pa...
180
200
8.5
14.00
49.0
28.0
7.5
0
0
0.0
0
0.07
LB12JT-L90
LB12JT-L90
LB12JT
Oblique angle type
ABS
black
90
110
6.4
13.09
36.0
21.0
6.0
0
0
0.0
0
0.02
LB12JT-L120
LB12JT-L120
LB12JT
Oblique angle type
ABS
black
120
140
8.5
14.00
39.0
26.0
7.0
0
0
0.0
0
0.04
LB12JT-L150
LB12JT-L150
LB12JT
Oblique angle type
ABS
black
150
170
8.5
14.50
44.0
28.0
7.5
0
0
0.0
0
0.06
LB12JT-L180
LB12JT-L180
LB12JT
Oblique angle type
ABS
black
180
200
8.5
14.00
49.0
28.0
7.5
0
0
0.0
0
0.07
LB12JV-L90
LB12JV-L90
LB12JV
Oblique angle type
ABS
Texture oil (orange)
90
110
6.4
13.09
36.0
21.0
6.0
0
0
0.0
0
0.02
LB12JV-L120
LB12JV-L120
LB12JV
Oblique angle type
ABS
Texture oil (orange)
120
140
8.5
14.00
39.0
26.0
7.0
0
0
0.0
0
0.04
LB12JV-L180
LB12JV-L180
LB12JV
Oblique angle type
ABS
Texture oil (orange)
180
200
8.5
14.00
49.0
28.0
7.5
0
0
0.0
0
0.07
LB12JW-L90
LB12JW-L90
LB12JW
Oblique angle type
ABS
Texture oil (black)
90
110
6.4
13.09
36.0
21.0
6.0
0
0
0.0
0
0.02
LB12JW-L120
LB12JW-L120
LB12JW
Oblique angle type
ABS
Texture oil (black)
120
140
8.5
14.00
39.0
26.0
7.0
0
0
0.0
0
0.04
LB12JW-L150
LB12JW-L150
LB12JW
Oblique angle type
ABS
Texture oil (black)
150
170
8.5
14.50
44.0
28.0
7.5
0
0
0.0
0
0.06
LB12JW-L180
LB12JW-L180
LB12JW
Oblique angle type
ABS
Texture oil (black)
180
200
8.5
14.00
49.0
28.0
7.5
0
0
0.0
0
0.07
LB12JA-L122
LB12JA-L122
LB12JA
Oblique angle type
PA
black
122
142
6.2
13.00
40.0
26.0
8.0
10
24
0.0
0
0.04
LB12JA-L150
LB12JA-L150
LB12JA
Oblique angle type
PA
black
150
170
6.2
13.00
52.0
28.0
10.0
10
26
0.0
0
0.07
LB12JC-L120
LB12JC-L120
LB12JC
Oblique angle type
PA6+GF30
black
120
130
4.2
7.20
41.0
12.0
0.0
0
0
4.2
0
0.03
LB12JN-L180
LB12JN-L180
LB12JN
Oblique angle type
ADC12
Sandblasting black
180
0
0.0
0.00
0.0
0.0
0.0
0
0
0.0
0
0.16
LB12JK-L100
LB12JK-L100
LB12JK
Oblique angle type
ADC12
chromate treatment
100
115
7.0
12.00
30.0
17.0
5.0
0
0
0.0
7
0.11
LB12JK-L130
LB12JK-L130
LB12JK
Oblique angle type
ADC12
chromate treatment
130
145
7.0
12.00
30.0
17.0
5.0
0
0
0.0
7
0.12
LB12JQ-L90
LB12JQ-L90
LB12JQ
Oblique angle type
ADC12
Spray molding (black)
90
106
6.4
13.09
36.0
19.5
6.0
0
0
0.0
0
0.10
LB12JQ-L100
LB12JQ-L100
LB12JQ
Oblique angle type
ADC12
Spray molding (black)
100
115
7.0
12.00
30.0
17.0
5.0
0
0
0.0
7
0.11
LB12JQ-L130
LB12JQ-L130
LB12JQ
Oblique angle type
ADC12
Spray molding (black)
130
145
7.0
12.00
30.0
17.0
5.0
0
0
0.0
7
0.12
LB12JM-L100
LB12JM-L100
LB12JM
Oblique angle type
ADC12
Frosted electrophoresis
100
118
7.0
12.00
33.0
17.0
8.0
0
0
0.0
5
0.11
LB12JY-L239
LB12JY-L239
LB12JY
Oblique angle type
ZDC
Spray matte black
239
0
0.0
0.00
0.0
0.0
0.0
0
0
0.0
0
0.30
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
LB12C - Square handle - arc type - exterior type
HEFA
14.06.2024
LB51QQ - Anti static handle - square handle - exterior type
HEFA
14.06.2024
Nylon Handles - Door Parts Window Series
Aluminium Profiles - Langle
13.09.2022
LB19GA_GB - Sliding type circular handle - external thread installation typ...
HEFA
14.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청