suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
LAGE 500 1000 - Electric rotating device
Univer
Univer clamps
Electrical power clamps
LAGE
LAGE 500 1000
Powered by
CAD模型選擇
{univer/univer_clamps/e_clamps/lage_new/lage_500_1000/lage_500_1000_asmtab.prj},{NB=LAGE0500VD0(00)},{MHT=6000},{CT=500},{B1=62},{B2=165},{B3=93},{B4=50},{B5=80},{B6=130},{B10=228},{B11=10},{B12=30},{B13=80},{B14=15},{B15=5},{B16=160},{B18=20},{B19=184},{B20=120},{B22=60},{B23=3},{B25=193.5},{B26=174},{D1=10},{D2=10},{L1=145},{L2=65},{L3=40},{L4=15},{L5=50},{L8=90},{L9=30},{L10=40},{L11=40},{L12=113},{L13=80},{L14=50},{L15=60},{L16=83},{L17=179},{L19=282},{L21=90},{L22=110},{L23=100},{L24=1000},{R=120},{D1T=12},{D3K=10.106},{D3T=20},{D4K=10.106},{S=Electric rotating device},{H=1.7+3.8 sec.x90°},{B17=53},{B21=11},{B24=28.5},{D3=M12},{D4=M12},{LC1=0,'-'},{POS=V},{POSX=D},{TA=0},{LC=0},{OA=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
C
CODE
ⁿ/ₐ
S
Series
ⁿ/ₐ
MHT
Holding Torque
[Nm]
CT
Max rotator. for the rotatory table
[Nm]
H
Tempo di chiusura
ⁿ/ₐ
W
Weight
[kg]
W1
Peso (LKMOSC)
[kg]
LAGE0500VD0
LAGE0500V
Electric rotating device
6000
500
1.7+3.8 sec.x90°
53
-
LAGE1000VD0
LAGE1000V
Electric rotating device
8000
1000
2.1+3.7 sec.x90°
66.5
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求