L shaft
NISSEI Corporation
Made in Japan
Speed variable gearmotor
AC servo gearmotor AEF Series
Concentric hollow shaft /Concentric solid shaft (AF3 series)
Concentric solid shaft (AF3F type)
Powered by
CAD模型選擇
{nissei/products_jp/speed_variable_gm/ac_servo_gm_aef_series/concentric_hollow_solid_shaft_af3_series/af3f/l_shaft_asmtab.prj},{NB=AF3F28L20L-BLE040T2},{RO=3-Phase 0.4kW},{FN=28},{BRAKE=No},{RVIS=1/20},{ACC=L : 30 minutes},{TYPE=L type shaft},{GEARHEAD=F3F28L-2},{HOOK=-},{MOTOR=BL040},{MOTOREND=BL-0407-E},{OC=AF3F28L},{OC1=-BLE040T2},{OS=28.0},{CP=0.4kW},{RX='10','1/10','15','1/15','20','1/20','25','1/25','30','1/30','40','1/40','50','1/50','60','1/60'},{VERS=1},{PPATH=f3_asmtpl.prj},{ACCX='L : 30 minutes','L : 30 minutes','N : Normal','N : Normal'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
RO
Rated output
ⁿ/ₐ
FN
Frame number
ⁿ/ₐ
BRAKE
Brake
ⁿ/ₐ
RVIS
Ratio
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
AF3F18L10L-BLE010T2
3-Phase 0.1kW
18
No
1/10
AF3F18L10L-BLE010T2
AF3F18L15L-BLE010T2
3-Phase 0.1kW
18
No
1/15
AF3F18L15L-BLE010T2
AF3F18L20L-BLE010T2
3-Phase 0.1kW
18
No
1/20
AF3F18L20L-BLE010T2
AF3F18L25L-BLE010T2
3-Phase 0.1kW
18
No
1/25
AF3F18L25L-BLE010T2
AF3F18L30L-BLE010T2
3-Phase 0.1kW
18
No
1/30
AF3F18L30L-BLE010T2
AF3F18L40L-BLE010T2
3-Phase 0.1kW
18
No
1/40
AF3F18L40L-BLE010T2
AF3F18L50L-BLE010T2
3-Phase 0.1kW
18
No
1/50
AF3F18L50L-BLE010T2
AF3F18L60L-BLE010T2
3-Phase 0.1kW
18
No
1/60
AF3F18L60L-BLE010T2
AF3F18L80L-BLE010T2
3-Phase 0.1kW
18
No
1/80
AF3F18L80L-BLE010T2
AF3F18L100L-BLE010T2
3-Phase 0.1kW
18
No
1/100
AF3F18L100L-BLE010T2
AF3F18L120L-BLE010T2
3-Phase 0.1kW
18
No
1/120
AF3F18L120L-BLE010T2
AF3F18L160L-BLE010T2
3-Phase 0.1kW
18
No
1/160
AF3F18L160L-BLE010T2
AF3F18L10L-BLF010T2
3-Phase 0.1kW
18
Yes
1/10
AF3F18L10L-BLF010T2
AF3F18L15L-BLF010T2
3-Phase 0.1kW
18
Yes
1/15
AF3F18L15L-BLF010T2
AF3F18L20L-BLF010T2
3-Phase 0.1kW
18
Yes
1/20
AF3F18L20L-BLF010T2
AF3F18L25L-BLF010T2
3-Phase 0.1kW
18
Yes
1/25
AF3F18L25L-BLF010T2
AF3F18L30L-BLF010T2
3-Phase 0.1kW
18
Yes
1/30
AF3F18L30L-BLF010T2
AF3F18L40L-BLF010T2
3-Phase 0.1kW
18
Yes
1/40
AF3F18L40L-BLF010T2
AF3F18L50L-BLF010T2
3-Phase 0.1kW
18
Yes
1/50
AF3F18L50L-BLF010T2
AF3F18L60L-BLF010T2
3-Phase 0.1kW
18
Yes
1/60
AF3F18L60L-BLF010T2
AF3F18L80L-BLF010T2
3-Phase 0.1kW
18
Yes
1/80
AF3F18L80L-BLF010T2
AF3F18L100L-BLF010T2
3-Phase 0.1kW
18
Yes
1/100
AF3F18L100L-BLF010T2
AF3F18L120L-BLF010T2
3-Phase 0.1kW
18
Yes
1/120
AF3F18L120L-BLF010T2
AF3F18L160L-BLF010T2
3-Phase 0.1kW
18
Yes
1/160
AF3F18L160L-BLF010T2
AF3F22L10L-BLE020T2
3-Phase 0.2kW
22
No
1/10
AF3F22L10L-BLE020T2
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求