카탈로그: RK Rose+Krieger
생성됨: 01.12.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
KV - block form - Solid Clamps
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Solid Clamps - Aluminium Tube Connectors
Right angle connection
Cross clamps
Multi-piece elements
Powered by
CAD모델 선택
{rose_krieger/verbindungssystem/rvs/rechtw_verb/kreuz_klem/mehrteilig/kv_bf.prj},{NB=203000050266#BF-Kreuz_KV},{CODE=203000050},{A=30.200},{B=30.200},{C=38.000},{D=60.000},{E=60.000},{L=86.000},{R=44.000},{RADAUS=8.000},{SW=5.000},{SKD=10.000},{SD=6.000},{ST=6.500},{SB=10.500},{RADIN=7.000},{W=6.000},{KM=1.000},{TI=17.000},{AB=1.000},{TII=15.000},{BAI=0.000},{BAA=0.000},{CNSMASSEXACT=0.00},{IDNR=},{ARTIKEL=Kreuzklemmstück},{TYPE=KV 30},{KLAVIS=verzinkte Schrauben},{KLBVIS=verzinkte Schrauben},{OFLVIS=gleitgeschliffen},{ANFRAGE=Edelstahlschrauben},{S=M6x35},{CNSMAT=Aluminium-Guss},{KLEMMHEBELSNR=9021301},{CNSSTDDTIME=2 Tage},{WARTUNGSINTVALL=Keine Notwendigkeit},{WEEE=DE71223010},{ECLASS80=23-35-01-90},{WARENNUMMER=76169910}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
ARTIKEL
Article
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
KLAVIS
Clamp diameter A
ⁿ/ₐ
KLBVIS
Clamp diameter B
ⁿ/ₐ
OFLVIS
Surface
ⁿ/ₐ
ANFRAGE
on Request
ⁿ/ₐ
A
Clamp diameter A
[mm]
B
Clamp diameter B
[mm]
C
distance clamping centre - clamping centre
[mm]
D
Total high
[mm]
E
Total width
[mm]
L
Total length
[mm]
R
Distance fixing holes
[mm]
CNSMAT
Material
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSSTDDTIME
Standard delivery time after receipt of order
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
[cm]
WEEE
Registration No. WEEE
[;]
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs Tariff number
ⁿ/ₐ
203000050266#Kreuzklemmst...
Cross clamp
KV 30
203000050266
Zinc plated screws
Zinc plated screws
ground finish
Stainless Steel Screw
30.200
30.200
38.000
60.000
60.000
86.000
44.000
Cast aluminium
0.00
2 Days after receipt of o...
No Need
DE71223010
23-35-01-90
76169910
204000050266#Kreuzklemmst...
Cross clamp
KV 40
204000050266
Zinc plated screws
Zinc plated screws
ground finish
Stainless Steel Screw
40.400
40.400
50.000
70.000
70.000
112.000
53.000
Cast aluminium
0.00
2 Days after receipt of o...
No Need
DE71223010
23-35-01-90
76169910
205000050266#Kreuzklemmst...
Cross clamp
KV 50
205000050266
Zinc plated screws
Zinc plated screws
ground finish
Stainless Steel Screw
50.500
50.500
70.000
86.000
86.000
149.000
65.000
Cast aluminium
0.00
2 Days after receipt of o...
No Need
DE71223010
23-35-01-90
76169910
206000050266#Kreuzklemmst...
Cross clamp
KV 60
206000050266
Zinc plated screws
Zinc plated screws
ground finish
Stainless Steel Screw
60.600
60.600
80.000
100.000
100.000
170.000
78.000
Cast aluminium
0.00
2 Days after receipt of o...
No Need
DE71223010
23-35-01-90
76169910
208000050266#Kreuzklemmst...
Cross clamp
KV 80
208000050266
Zinc plated screws
Zinc plated screws
ground finish
Stainless Steel Screw
80.700
80.700
122.000
130.000
130.000
244.000
100.000
Cast aluminium
0.00
2 Days after receipt of o...
No Need
DE71223010
23-35-01-90
76169910
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청