KQ2L - Male Elbow (Face Seal)
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Metric-size/Applicable Tubing:MetricSize Connection Thread:R, Rc (Face Seal)
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_7/kq2l_me.prj},{NB=KQ2L08-03AP},{GUI=KQ2L08-03*P},{OD=8.0},{T=3/8},{RA=16.662},{MATERIAL=A},{TUBE=08},{PORT=03},{H=21},{D1=13.2},{D2=12},{L1=17.2},{L2=24.4},{A=23.4},{M=14.2},{EA1=21.6},{EA2=14.9},{MBS=6.0},{CNSMASSEXACT=28.7},{LV1=5.600},{LV2=7.000},{DA1=13.000},{DA2=8.950},{DA3=10.000},{DV4=14.500},{R1=5.000},{LH1=12.000},{A41=1.050},{A42=0.580},{N=10.000},{R=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
GUI
ⁿ/ₐ
OD
Applicable tubing O.D.
[mm]
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
A
[mm]
M
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
MBS
Min.bore size
[mm]
CNSMASSEXACT
Mass
[g]
KQ2L23-01AP
KQ2L23-01*P
3.2
1/8
KQ2L23-01AP
12
7.1
10
14.5
16.0
14.3
13.3
3.0
2.5
2.5
5.1
KQ2L23-02AP
KQ2L23-02*P
3.2
1/4
KQ2L23-02AP
17
7.1
10
14.5
19.4
15.3
13.3
3.0
2.5
2.5
14.3
KQ2L04-01AP
KQ2L04-01*P
4.0
1/8
KQ2L04-01AP
12
8.2
10
14.8
15.5
14.4
13.3
4.6
3.3
3.0
5.2
KQ2L04-02AP
KQ2L04-02*P
4.0
1/4
KQ2L04-02AP
17
8.2
10
14.8
19.9
16.4
13.3
4.6
3.3
3.0
14.5
KQ2L06-01AP
KQ2L06-01*P
6.0
1/8
KQ2L06-01AP
12
10.4
10
15.5
16.6
16.6
13.3
11.4
9.0
4.5
5.7
KQ2L06-02AP
KQ2L06-02*P
6.0
1/4
KQ2L06-02AP
17
10.4
10
15.5
21.0
18.6
13.3
11.4
9.0
4.5
15.0
KQ2L06-03AP
KQ2L06-03*P
6.0
3/8
KQ2L06-03AP
21
10.4
10
15.5
23.0
20.6
13.3
11.4
9.0
4.5
30.2
KQ2L08-01AP
KQ2L08-01*P
8.0
1/8
KQ2L08-01AP
12
13.2
10
16.4
18.0
19.4
14.2
11.4
11.4
4.5
6.5
KQ2L08-02AP
KQ2L08-02*P
8.0
1/4
KQ2L08-02AP
17
13.2
12
17.2
22.4
21.4
14.2
21.6
14.9
6.0
13.7
KQ2L08-03AP
KQ2L08-03*P
8.0
3/8
KQ2L08-03AP
21
13.2
12
17.2
24.4
23.4
14.2
21.6
14.9
6.0
28.7
KQ2L10-01AP
KQ2L10-01*P
10.0
1/8
KQ2L10-01AP
12
15.9
12
18.6
22.2
24.9
15.6
21.6
14.9
6.0
10.1
KQ2L10-02AP
KQ2L10-02*P
10.0
1/4
KQ2L10-02AP
17
15.9
17
19.3
25.7
26.0
15.6
35.2
25.0
7.5
17.9
KQ2L10-03AP
KQ2L10-03*P
10.0
3/8
KQ2L10-03AP
21
15.9
17
19.3
25.8
26.1
15.6
35.2
25.0
7.5
17.8
KQ2L10-04AP
KQ2L10-04*P
10.0
1/2
KQ2L10-04AP
27
15.9
17
19.3
30.6
28.1
15.6
35.2
25.0
7.5
45.1
KQ2L12-02AP
KQ2L12-02*P
12.0
1/4
KQ2L12-02AP
17
18.5
17
21.5
27.0
28.6
17.0
50.2
39.7
9.0
19.6
KQ2L12-03AP
KQ2L12-03*P
12.0
3/8
KQ2L12-03AP
21
18.5
17
21.5
27.1
28.7
17.0
50.2
39.7
9.0
19.7
KQ2L12-04AP
KQ2L12-04*P
12.0
1/2
KQ2L12-04AP
27
18.5
17
21.5
31.9
30.7
17.0
50.2
39.7
9.0
47.0
KQ2L16-02AP
KQ2L16-02*P
16.0
1/4
KQ2L16-02AP
17
23.8
17
25.1
29.6
33.9
20.6
50.2
50.2
9.0
24.0
KQ2L16-03AP
KQ2L16-03*P
16.0
3/8
KQ2L16-03AP
21
23.8
21
27.1
32.7
37.0
20.6
71.0
58.9
11.0
33.8
KQ2L16-04AP
KQ2L16-04*P
16.0
1/2
KQ2L16-04AP
27
23.8
21
27.1
34.7
36.2
20.6
100.0
58.9
13.0
59.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求