KN - Nozzle With Self-align Fitting
SMC
bp4_air_line_equipment
fittings_and_tubing
KN Nozzles For Blowing
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kn/kn.prj},{NB=KN-10-300},{MODEL=KN-10-300},{D=ø3},{OD=ø10},{H1=14},{H2=17},{L1=36.3},{M=17},{CNSMASSEXACT=36},{DA=14},{DP=1.50},{KA=5.0},{OD1=10},{D1=3.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
MODEL
Model
ⁿ/ₐ
D
Nozzle size
ⁿ/ₐ
OD
Applicable tubing O.D.
ⁿ/ₐ
H1
Width across flats
[mm]
H2
Width across flats
[mm]
L1
[mm]
M
[mm]
CNSMASSEXACT
Mass
[g]
KN-04-100
KN-04-100
ø1
ø4
10
10
27.0
15
13
KN-04-150
KN-04-150
ø1.5
ø4
10
10
27.7
15
14
KN-06-100
KN-06-100
ø1
ø6
12
12
30.1
16
19
KN-06-150
KN-06-150
ø1.5
ø6
12
12
30.8
16
20
KN-06-200
KN-06-200
ø2
ø6
12
12
31.5
16
22
KN-08-150
KN-08-150
ø1.5
ø8
14
14
33.8
16
28
KN-08-200
KN-08-200
ø2
ø8
14
14
34.6
16
30
KN-10-250
KN-10-250
ø2.5
ø10
14
17
35.6
17
35
KN-10-300
KN-10-300
ø3
ø10
14
17
36.3
17
36
KN-10-350
KN-10-350
ø3.5
ø10
14
17
37.1
17
37
KN-10-400
KN-10-400
ø4
ø10
14
17
29.5
17
30
KN-10-600
KN-10-600
ø6
ø10
14
17
27.7
17
28
KN-12-350
KN-12-350
ø3.5
ø12
17
19
40.4
17
54
KN-12-400
KN-12-400
ø4
ø12
17
19
41.3
17
55
KN-12-600
KN-12-600
ø6
ø12
17
19
31.2
17
40
KN-16-400
KN-16-400
ø4
ø16
22
24
40.1
17
77
KN-16-600
KN-16-600
ø6
ø16
22
24
38.4
17
79
KN-20-400
KN-20-400
ø4
ø20
26
27
45.6
17
117
KN-20-600
KN-20-600
ø6
ø20
26
27
43.9
17
112
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求