카탈로그: RK Rose+Krieger
생성됨: 01.12.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Klemmstück Laschenklemmstück LW - Industrieform - Solid Clamps
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Solid Clamps - Aluminium Tube Connectors
Hinge connection
Strap clamps
Single-piece elements
Powered by
CAD모델 선택
{rose_krieger/verbindungssystem/rvs/gelenk_verb/laschen_klem/einteilig/lw_if.prj},{NB=17350000020#IF-Laschenklemmstck-LW35},{CODE=173500000},{A=35.2},{C=22.0},{D=11.0},{E=56},{G=56},{H=60},{K=116.0},{L=128.0},{P=48},{SKH=6.400},{SSW=17.000},{SDS=10.000},{SDB=11.000},{SW=14.000},{DU=20.000},{HU=2.000},{SBS=14.600},{SBB=14.600},{ST=10.500},{KB=1.750},{AKS=28.000},{DVBB=24.000},{HVBB=14.000},{RADAUS=12.000},{VZDA=48.000},{VZDI=36.000},{VZT=3.500},{WS1=8.000},{WS2=4.000},{CNSMASSEXACT=0.40},{ARTIKEL=Laschenklemmstück},{ARTIKELHELP=Laschenklemmstck-LW35},{TYPE=LW 35},{KLAVIS=verzinkte Schrauben},{OFLVIS=gleitgeschliffen},{ANFRAGE=Edelstahlschrauben},{B=M10},{S=M10x50},{S2=M10x52},{KLEMMHEBELSNR=9024301},{WARTUNGSINTVALL=Keine Notwendigkeit},{CNSMAT=Aluminium-Guss},{SWR=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
ARTIKEL
Article
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
KLAVIS
Clamping A
ⁿ/ₐ
OFLVIS
Surface
ⁿ/ₐ
ANFRAGE
On request
ⁿ/ₐ
A
Clamping A
[mm]
B
Thread
ⁿ/ₐ
C
strap dimension
ⁿ/ₐ
D
dimension centre hole
[mm]
E
depth
[mm]
G
outer diameter- clamping
[mm]
H
distance clamping eye - centerline
[mm]
K
auxillary dimension
ⁿ/ₐ
L
Auxillary dimension
[mm]
P
thread reach
[mm]
KLEMMHEBELSNR
Clamping Lever S
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSSTDDTIME
Standard delivery time after receipt of order
ⁿ/ₐ
WEEE
Maintenance interval for the item
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
17200000020 Laschenklemms...
Strap clamp
LW 20
17200000020
Zinc plated screws
Ground finish
Stainless steel screws
20.1
M8
16.0
9.0
40
40
43
85.0
93.0
33
9022401
No Need
Cast aluminium
0.17
2 Days after receipt of o...
Registierungsnummer WEEE
23-35-01-90
76169910
17250000020 Laschenklemms...
Strap clamp
LW 25
17250000020
Zinc plated screws
Ground finish
Stainless steel screws
25.1
M8
16.0
9.0
40
40
43
85.0
93.0
33
9022401
No Need
Cast aluminium
0.15
2 Days after receipt of o...
Registierungsnummer WEEE
23-35-01-90
76169910
17300000020 Laschenklemms...
Strap clamp
LW 30
17300000020
Zinc plated screws
Ground finish
Stainless steel screws
30.1
M8
16.0
9.0
40
40
43
85.0
93.0
33
9022401
No Need
Cast aluminium
0.13
2 Days after receipt of o...
Registierungsnummer WEEE
23-35-01-90
76169910
17320000020 Laschenklemms...
Strap clamp
LW 32
17320000020
Zinc plated screws
Ground finish
Stainless steel screws
32.2
M10
22.0
11.0
56
56
60
116.0
128.0
48
9024301
No Need
Cast aluminium
0.42
2 Days after receipt of o...
Registierungsnummer WEEE
23-35-01-90
76169910
17350000020 Laschenklemms...
Strap clamp
LW 35
17350000020
Zinc plated screws
Ground finish
Stainless steel screws
35.2
M10
22.0
11.0
56
56
60
116.0
128.0
48
9024301
No Need
Cast aluminium
0.40
2 Days after receipt of o...
Registierungsnummer WEEE
23-35-01-90
76169910
17400000020 Laschenklemms...
Strap clamp
LW 40
17400000020
Zinc plated screws
Ground finish
Stainless steel screws
40.2
M10
22.0
11.0
56
56
60
116.0
128.0
48
9024301
No Need
Cast aluminium
0.36
2 Days after receipt of o...
Registierungsnummer WEEE
23-35-01-90
76169910
17420000020 Laschenklemms...
Strap clamp
LW 42
17420000020
Zinc plated screws
Ground finish
Stainless steel screws
42.2
M10
25.0
11.0
66
66
70
136.0
148.0
58
9024401
No Need
Cast aluminium
0.59
2 Days after receipt of o...
Registierungsnummer WEEE
23-35-01-90
76169910
17450000020 Laschenklemms...
Strap clamp
LW 45
17450000020
Zinc plated screws
Ground finish
Stainless steel screws
45.2
M10
25.0
11.0
66
66
70
136.0
148.0
58
9024401
No Need
Cast aluminium
0.56
2 Days after receipt of o...
Registierungsnummer WEEE
23-35-01-90
76169910
17480000020 Laschenklemms...
Strap clamp
LW 48
17480000020
Zinc plated screws
Ground finish
Stainless steel screws
48.2
M10
25.0
11.0
66
66
70
136.0
148.0
58
9024401
No Need
Cast aluminium
0.52
2 Days after receipt of o...
Registierungsnummer WEEE
23-35-01-90
76169910
17500000020 Laschenklemms...
Strap clamp
LW 50
17500000020
Zinc plated screws
Ground finish
Stainless steel screws
50.2
M10
25.0
11.0
66
66
70
136.0
148.0
58
9024401
No Need
Cast aluminium
0.50
2 Days after receipt of o...
Registierungsnummer WEEE
23-35-01-90
76169910
17600000020 Laschenklemms...
Strap clamp
LW 60
17600000020
Zinc plated screws
Ground finish
Stainless steel screws
60.2
M12
30.0
13.5
80
80
85
166.0
179.0
68
9024401
No Need
Cast aluminium
0.87
2 Days after receipt of o...
Registierungsnummer WEEE
23-35-01-90
76169910
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청