카탈로그: RK Rose+Krieger
생성됨: 01.12.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Klemmstück Laschenklemmstück LF - Industrieform - Solid Clamps
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Solid Clamps - Aluminium Tube Connectors
Hinge connection
Strap clamps
Single-piece elements
Powered by
CAD모델 선택
{rose_krieger/verbindungssystem/rvs/gelenk_verb/laschen_klem/einteilig/lf_if.prj},{NB=1730000202#IF-Laschenklemmstck-LF30},{CODE=173000020},{A=6.5},{FNENN=MIN},{C=16.0},{D=9.0},{E=40},{G=75},{H=75},{K=57.0},{L=52.2},{M=33},{N=7.500},{SDB=8.000},{SBB=11.500},{ST=7.000},{VZDA=35.000},{VZDI=28.000},{VZT=2.000},{WS1=4.000},{WS2=6.000},{WS3=0.000},{DVBB=18.000},{RADAUS=9.000},{HVBB=10.500},{LBBP=22.000},{CNSMASSEXACT=0.15},{ARTIKEL=Laschenklemmstück},{ARTIKELHELP=Laschenklemmstck-LF30},{TYPE=LF 30},{OFLVIS=gleitgeschliffen},{B=M8},{KLEMMHEBELSNR=-},{WARTUNGSINTVALL=Keine Notwendigkeit},{CNSMAT=Aluminium-Guss},{CNSSTDDTIME=2 Tage},{WEEE=DE71223010},{ECLASS80=23-35-01-90},{WARENNUMMER=76169910},{SWR=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
ARTIKEL
Article
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
OFLVIS
Surface
ⁿ/ₐ
A
bore diameter base plate
[mm]
B
Thread
ⁿ/ₐ
C
strap dimension
ⁿ/ₐ
D
dimension centre hole
[mm]
E
Strap width
[mm]
G
Width base plate
[mm]
H
length - base plate
[mm]
K
distance fixing holes base plate
ⁿ/ₐ
L
Height
[mm]
M
Abstand Unterseite Bodenplatte - Bohrungsmitte
[mm]
N
Height base plate
[mm]
KLEMMHEBELSNR
Clamping Lever S
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSSTDDTIME
StandardlieferzeitStandardlieferzeit des Artikels des Artikels
ⁿ/ₐ
WEEE
Maintenance interval for the item
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
1730000202 Laschenklemmst...
Strap clamp
LF 30
1730000202
Ground finish
6.5
M8
16.0
9.0
40
75
75
57.0
52.2
33
7.500
-
No Need
Cast aluminium
0.15
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
1740000202 Laschenklemmst...
Strap clamp
LF 40
1740000202
Ground finish
8.5
M10
22.0
11.0
56
100
100
76.0
72.0
44
10.000
-
No Need
Cast aluminium
0.38
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
1750000202 Laschenklemmst...
Strap clamp
LF 50
1750000202
Ground finish
8.5
M10
25.0
11.0
66
125
125
98.0
85.0
52
12.000
-
No Need
Cast aluminium
0.58
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청