KI 44 - maintenance free (steel/PTFE) female thread
ASK Kugellagerfabrik Artur Seyfert
Askubal Rod ends and spherical bearings
Motor Sport
Rod ends
Dimension series K
Powered by
CAD模型選擇
{askubal/rod_ends_and_spherical_bearings/motor_sport/rod_ends/dimension_series_k/ki_44_asmtab.prj},{NB=ASKUBAL KI 12-4400-0},{BD=KI..12-44..},{GD=},{TE=},{POS=0},{POS2=0},{NDM=12},{B=16},{C1=12.0},{DREH=195},{D1=15.4},{D2=33},{D4=17.5},{D5=22},{H1=50},{L3=18},{L4=66.5},{W=19},{TS=35},{TD=13.5},{KIPP=13},{GEW=0.107},{ECCN=84833080},{INFO=Infotext},{VER=3},{RM=3.000},{RR=26.400},{DK=22.200},{PPATH=parts/ki_44_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
AN
Product designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
D
[mm]
D3
ⁿ/ₐ
B
[mm]
C1
[mm]
DREH
Drehzahl (nur für kurzzeitige Umdrehungen geeignet)
[min-1]
D1
[mm]
D2
d2 max.
[mm]
D4
[mm]
D5
[mm]
H1
[mm]
L3
l3 min.
[mm]
L4
[mm]
W
[mm]
TS
Load rating static C0 Standard
[kN]
TD
Load rating dynamic C
[kN]
KIPP
Tilt angle alpha
[°]
GEW
Weight
[kg]
ECCN
Custom tariff number
ⁿ/ₐ
ASKUBAL KI 8-440
KI 8-440
103886
8
M8
12
9.0
273
10.3
25
12.5
16
36
12
48.5
14
21
7.0
13
0.043
84833080
ASKUBAL KI 10-440
KI 10-440
103694
10
M10
14
10.5
228
12.9
29
15.0
19
43
15
57.5
17
27
10.0
13
0.072
84833080
ASKUBAL KI 12-440
KI 12-440
104558
12
M12
16
12.0
195
15.4
33
17.5
22
50
18
66.5
19
35
13.5
13
0.107
84833080
ASKUBAL KI 14-440
KI 14-440
103776
14
M14
19
13.5
169
16.8
37
20.0
25
57
21
75.7
22
46
17.0
15
0.160
84833080
ASKUBAL KI 16-440
KI 16-440
103954
16
M16
21
15.0
150
19.3
43
22.0
27
64
24
85.5
22
57
21.5
15
0.210
84833080
ASKUBAL KI 18-440
KI 18-440
900339
18
M18x1.5
23
16.5
137
21.8
47
25.0
31
71
27
94.5
27
77
26.0
15
0.295
84833080
ASKUBAL KI 20-440
KI 20-440
104685
20
M20x1.5
25
18.0
124
24.3
51
27.5
34
77
30
102.5
30
78
31.5
15
0.380
84833080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求