카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K2107 - Position indicators with stainless steel hollow shaft
KIPP USA
Handwheels
Handwheel Handles
Powered by
CAD모델 선택
{kipp_usa/handraeder/handwheel_handles/21902-05.prj},{NB=K2107.10001421},{BESTKIPPUSA=K2107.10001421},{MATERIAL=Kunststoff},{FARBE=reinorange RAL 2004},{B=31},{D=14},{H=47},{L=33},{P=10.00},{KOMMA=1},{DZAHL=150},{EINBAU=4},{ZR=2},{ANZEIGE=010,0},{GEW=0.0500},{BESTELLBEISPIEL=Bestellbeispiel},{BS=Infotext},{ROHS=Yes},{ZTNUSA=90319091},{EAN=4059245887309},{FILTER=KIPP,NORELEM,KIPP_USA},{TYP=2},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{FARBEX=orange RAL 2004}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Bestellnummer
ⁿ/ₐ
FARBE
Farbe
ⁿ/ₐ
B
Breite
ⁿ/ₐ
D
Durchmesser
ⁿ/ₐ
H
Höhe
ⁿ/ₐ
L
Länge
ⁿ/ₐ
P
Steigung
[mm]
KOMMA
Komma an Stelle
ⁿ/ₐ
DZAHL
max. Drehzahl
[U/min]
EINBAU
Einbaulage
ⁿ/ₐ
ZR
Zählrichtung
ⁿ/ₐ
ANZEIGE
Anzeige nach erster Umdrehung
ⁿ/ₐ
GEW
Gewicht ca.
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Zolltarifnummer USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K2107.01001111
K2107.01001111
orange RAL 2004
31
14
47
33
1.00
1
500
1
1
001,0
0.0500
Yes
90319091
4059245885640
31.12.2099
98% availability of produ...
K2107.01002111
K2107.01002111
orange RAL 2004
31
14
47
33
1.00
2
500
1
1
00,10
0.0500
Yes
90319091
4059245885756
31.12.2099
98% availability of produ...
K2107.01001121
K2107.01001121
orange RAL 2004
31
14
47
33
1.00
1
500
1
2
001,0
0.0500
Yes
90319091
4059245885763
31.12.2099
98% availability of produ...
K2107.01002121
K2107.01002121
orange RAL 2004
31
14
47
33
1.00
2
500
1
2
00,10
0.0500
Yes
90319091
4059245885879
31.12.2099
98% availability of produ...
K2107.01001211
K2107.01001211
orange RAL 2004
31
14
47
33
1.00
1
500
2
1
001,0
0.0500
Yes
90319091
4059245886609
31.12.2099
98% availability of produ...
K2107.01002211
K2107.01002211
orange RAL 2004
31
14
47
33
1.00
2
500
2
1
00,10
0.0500
Yes
90319091
4059245886715
31.12.2099
98% availability of produ...
K2107.01001221
K2107.01001221
orange RAL 2004
31
14
47
33
1.00
1
500
2
2
001,0
0.0500
Yes
90319091
4059245886722
31.12.2099
98% availability of produ...
K2107.01002221
K2107.01002221
orange RAL 2004
31
14
47
33
1.00
2
500
2
2
00,10
0.0500
Yes
90319091
4059245886838
31.12.2099
98% availability of produ...
K2107.01001311
K2107.01001311
orange RAL 2004
31
14
47
33
1.00
1
500
3
1
001,0
0.0500
Yes
90319091
4059245886128
31.12.2099
98% availability of produ...
K2107.01002311
K2107.01002311
orange RAL 2004
31
14
47
33
1.00
2
500
3
1
00,10
0.0500
Yes
90319091
4059245886234
31.12.2099
98% availability of produ...
K2107.01001321
K2107.01001321
orange RAL 2004
31
14
47
33
1.00
1
500
3
2
001,0
0.0500
Yes
90319091
4059245886241
31.12.2099
98% availability of produ...
K2107.01002321
K2107.01002321
orange RAL 2004
31
14
47
33
1.00
2
500
3
2
00,10
0.0500
Yes
90319091
4059245886357
31.12.2099
98% availability of produ...
K2107.01001411
K2107.01001411
orange RAL 2004
31
14
47
33
1.00
1
500
4
1
001,0
0.0500
Yes
90319091
4059245887088
31.12.2099
98% availability of produ...
K2107.01002411
K2107.01002411
orange RAL 2004
31
14
47
33
1.00
2
500
4
1
00,10
0.0500
Yes
90319091
4059245887194
31.12.2099
98% availability of produ...
K2107.01001421
K2107.01001421
orange RAL 2004
31
14
47
33
1.00
1
500
4
2
001,0
0.0500
Yes
90319091
4059245887200
31.12.2099
98% availability of produ...
K2107.01002421
K2107.01002421
orange RAL 2004
31
14
47
33
1.00
2
500
4
2
00,10
0.0500
Yes
90319091
4059245887316
31.12.2099
98% availability of produ...
K2107.01251111
K2107.01251111
orange RAL 2004
31
14
47
33
1.25
1
500
1
1
001,2/5
0.0500
Yes
90319091
4059245885657
31.12.2099
98% availability of produ...
K2107.01251121
K2107.01251121
orange RAL 2004
31
14
47
33
1.25
1
500
1
2
001,2/5
0.0500
Yes
90319091
4059245885770
31.12.2099
98% availability of produ...
K2107.01251211
K2107.01251211
orange RAL 2004
31
14
47
33
1.25
1
500
2
1
001,2/5
0.0500
Yes
90319091
4059245886616
31.12.2099
98% availability of produ...
K2107.01251221
K2107.01251221
orange RAL 2004
31
14
47
33
1.25
1
500
2
2
001,2/5
0.0500
Yes
90319091
4059245886739
31.12.2099
98% availability of produ...
K2107.01251311
K2107.01251311
orange RAL 2004
31
14
47
33
1.25
1
500
3
1
001,2/5
0.0500
Yes
90319091
4059245886135
31.12.2099
98% availability of produ...
K2107.01251321
K2107.01251321
orange RAL 2004
31
14
47
33
1.25
1
500
3
2
001,2/5
0.0500
Yes
90319091
4059245886258
31.12.2099
98% availability of produ...
K2107.01251411
K2107.01251411
orange RAL 2004
31
14
47
33
1.25
1
500
4
1
001,2/5
0.0500
Yes
90319091
4059245887095
31.12.2099
98% availability of produ...
K2107.01251421
K2107.01251421
orange RAL 2004
31
14
47
33
1.25
1
500
4
2
001,2/5
0.0500
Yes
90319091
4059245887217
31.12.2099
98% availability of produ...
K2107.01501111
K2107.01501111
orange RAL 2004
31
14
47
33
1.50
1
500
1
1
001,5
0.0500
Yes
90319091
4059245885664
31.12.2099
98% availability of produ...
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청