카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1524 - 2-spoke handwheels, aluminium with revolving cylinder grip
KIPP USA
Handwheels
Two- and Three-Spoke Handwheels
Powered by
CAD모델 선택
{kipp_usa/handraeder/two-and_three-spoke_handweels/06276-11_asmtab.prj},{NB=K1524.160162056},{A=55},{B3=5},{D1=160},{D2=16},{D3=36},{D4=25.2},{L=116.5},{L1=20},{L2=76.5},{L3=40},{H=17.8},{H2=8.0},{T=18.3},{GEW=0.5720},{EAN=4059245509478},{TYP=2},{TYP1=1},{NDM=6.000},{NDM1=8.000},{LSCH=16},{BESTKIPPUSA=K1524.160162056},{FARBE=silber},{FORM=B},{FORM1=Passbohrung mit Nut, mit Querbohrung },{D5=M8},{D7=M 6},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,NORELEM,,BLOHM},{PPATH=06276-11_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORM1
Form
ⁿ/ₐ
A
distance
[mm]
B3
distance
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
D7
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
distance
[mm]
H
height
[mm]
H2
height
[mm]
T
height
[mm]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1524.1251216
K1524.1251216
black
A
reamed hole with tranvers...
42
0
125
12
31
19.9
M6
M 6
90.5
18
54.5
36
17.6
6.5
0.0
0.2980
Info
Yes
4059245509249
31.12.2099
98% Warenverfügbarkeit. N...
K1524.1251416
K1524.1251416
black
A
reamed hole with tranvers...
42
0
125
14
31
19.9
M6
M 6
90.5
18
54.5
36
17.6
6.5
0.0
0.2980
Info
Yes
4059245509256
31.12.2099
98% Warenverfügbarkeit. N...
K1524.1601416
K1524.1601416
black
A
reamed hole with tranvers...
55
0
160
14
36
25.2
M8
M 6
116.5
20
76.5
40
17.8
6.5
0.0
0.5720
Info
Yes
4059245509263
31.12.2099
98% Warenverfügbarkeit. N...
K1524.1601616
K1524.1601616
black
A
reamed hole with tranvers...
55
0
160
16
36
25.2
M8
M 6
116.5
20
76.5
40
17.8
8.0
0.0
0.5720
Info
Yes
4059245509270
31.12.2099
98% Warenverfügbarkeit. N...
K1524.1251226
K1524.1251226
silver
A
reamed hole with tranvers...
42
0
125
12
31
19.9
M6
M 6
90.5
18
54.5
36
17.6
6.5
0.0
0.2980
Info
Yes
4059245509409
31.12.2099
98% Warenverfügbarkeit. N...
K1524.1251426
K1524.1251426
silver
A
reamed hole with tranvers...
42
0
125
14
31
19.9
M6
M 6
90.5
18
54.5
36
17.6
6.5
0.0
0.2980
Info
Yes
4059245509416
31.12.2099
98% Warenverfügbarkeit. N...
K1524.1601426
K1524.1601426
silver
A
reamed hole with tranvers...
55
0
160
14
36
25.2
M8
M 6
116.5
20
76.5
40
17.8
6.5
0.0
0.5720
Info
Yes
4059245509423
31.12.2099
98% Warenverfügbarkeit. N...
K1524.1601626
K1524.1601626
silver
A
reamed hole with tranvers...
55
0
160
16
36
25.2
M8
M 6
116.5
20
76.5
40
17.8
8.0
0.0
0.5720
Info
Yes
4059245509430
31.12.2099
98% Warenverfügbarkeit. N...
K1524.125121046
K1524.125121046
silver
B
reamed hole with slot, wi...
42
4
125
12
31
19.9
M6
M 6
90.5
18
54.5
36
17.6
6.5
13.8
0.2980
Info
Yes
4059245509287
31.12.2099
98% Warenverfügbarkeit. N...
K1524.125141056
K1524.125141056
silver
B
reamed hole with slot, wi...
42
5
125
14
31
19.9
M6
M 6
90.5
18
54.5
36
17.6
6.5
16.3
0.2980
Info
Yes
4059245509294
31.12.2099
98% Warenverfügbarkeit. N...
K1524.160141056
K1524.160141056
silver
B
reamed hole with slot, wi...
55
5
160
14
36
25.2
M8
M 6
116.5
20
76.5
40
17.8
6.5
16.3
0.5720
Info
Yes
4059245509300
31.12.2099
98% Warenverfügbarkeit. N...
K1524.160161056
K1524.160161056
silver
B
reamed hole with slot, wi...
55
5
160
16
36
25.2
M8
M 6
116.5
20
76.5
40
17.8
8.0
18.3
0.5720
Info
Yes
4059245509317
31.12.2099
98% Warenverfügbarkeit. N...
K1524.125122046
K1524.125122046
silver
B
reamed hole with slot, wi...
42
4
125
12
31
19.9
M6
M 6
90.5
18
54.5
36
17.6
6.5
13.8
0.2980
Info
Yes
4059245509447
31.12.2099
98% Warenverfügbarkeit. N...
K1524.125142056
K1524.125142056
silver
B
reamed hole with slot, wi...
42
5
125
14
31
19.9
M6
M 6
90.5
18
54.5
36
17.6
6.5
16.3
0.2980
Info
Yes
4059245509454
31.12.2099
98% Warenverfügbarkeit. N...
K1524.160142056
K1524.160142056
silver
B
reamed hole with slot, wi...
55
5
160
14
36
25.2
M8
M 6
116.5
20
76.5
40
17.8
6.5
16.3
0.5720
Info
Yes
4059245509461
31.12.2099
98% Warenverfügbarkeit. N...
K1524.160162056
K1524.160162056
silver
B
reamed hole with slot, wi...
55
5
160
16
36
25.2
M8
M 6
116.5
20
76.5
40
17.8
8.0
18.3
0.5720
Info
Yes
4059245509478
31.12.2099
98% Warenverfügbarkeit. N...
K1524.12512104
K1524.12512104
black
C
reamed hole with slot
42
4
125
12
31
19.9
M6
90.5
18
54.5
36
17.6
0.0
13.8
0.2980
Info
Yes
4059245509201
31.12.2099
98% Warenverfügbarkeit. N...
K1524.12514105
K1524.12514105
black
C
reamed hole with slot
42
5
125
14
31
19.9
M6
90.5
18
54.5
36
17.6
0.0
16.3
0.2980
Info
Yes
4059245509218
31.12.2099
98% Warenverfügbarkeit. N...
K1524.16014105
K1524.16014105
black
C
reamed hole with slot
55
5
160
14
36
25.2
M8
116.5
20
76.5
40
17.8
0.0
16.3
0.5720
Info
Yes
4059245509225
31.12.2099
98% Warenverfügbarkeit. N...
K1524.16016105
K1524.16016105
black
C
reamed hole with slot
55
5
160
16
36
25.2
M8
116.5
20
76.5
40
17.8
0.0
18.3
0.5720
Info
Yes
4059245509232
31.12.2099
98% Warenverfügbarkeit. N...
K1524.12512204
K1524.12512204
silver
C
reamed hole with slot
42
4
125
12
31
19.9
M6
90.5
18
54.5
36
17.6
0.0
13.8
0.2980
Info
Yes
4059245509362
31.12.2099
98% Warenverfügbarkeit. N...
K1524.12514205
K1524.12514205
silver
C
reamed hole with slot
42
5
125
14
31
19.9
M6
90.5
18
54.5
36
17.6
0.0
16.3
0.2980
Info
Yes
4059245509379
31.12.2099
98% Warenverfügbarkeit. N...
K1524.16014205
K1524.16014205
silver
C
reamed hole with slot
55
5
160
14
36
25.2
M8
116.5
20
76.5
40
17.8
0.0
16.3
0.5720
Info
Yes
4059245509386
31.12.2099
98% Warenverfügbarkeit. N...
K1524.16016205
K1524.16016205
silver
C
reamed hole with slot
55
5
160
16
36
25.2
M8
116.5
20
76.5
40
17.8
0.0
18.3
0.5720
Info
Yes
4059245509393
31.12.2099
98% Warenverfügbarkeit. N...
K1524.125121
K1524.125121
black
E
with reamed hole
42
0
125
12
31
19.9
M6
90.5
18
54.5
36
17.6
0.0
0.0
0.2980
Info
Yes
4059245509164
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0725 - Handwheels 2-spoke plastic, with revolving grip
KIPP
11.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청