您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1302 - Extension pieces
KIPP USA
Locating Components
Support elements, locating elements, stop elements
Powered by
CAD模型選擇
{kipp_usa/aufnahmebolzen/support_elements_locating_elememts_stop_elements/02035-10.prj},{NB=K1302.208060},{BESTKIPPUSA=K1302.208060},{D1=M8},{E=15.0},{L=60},{T=12},{SW=13},{GEW=0.0554},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245322107},{TYP=2.000},{XA=18.000},{NDM=8.0},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
D1
thread
[mm]
E
Side-to-side dimension
[mm]
L
Length
[mm]
T
height
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
K1302.205025
K1302.205025
M5
9.2
25
8
8
0.0075
Yes
4059245321988
31.12.2099
98% availability of produ...
K1302.205030
K1302.205030
M5
9.2
30
8
8
0.0096
Yes
4059245321995
31.12.2099
98% availability of produ...
K1302.205035
K1302.205035
M5
9.2
35
8
8
0.0117
Yes
4059245322008
31.12.2099
98% availability of produ...
K1302.206030
K1302.206030
M6
11.5
30
9
10
0.0148
Yes
4059245322015
31.12.2099
98% availability of produ...
K1302.206035
K1302.206035
M6
11.5
35
9
10
0.0182
Yes
4059245322022
31.12.2099
98% availability of produ...
K1302.206040
K1302.206040
M6
11.5
40
9
10
0.0215
Yes
4059245322039
31.12.2099
98% availability of produ...
K1302.206050
K1302.206050
M6
11.5
50
9
10
0.0281
Yes
4059245322046
31.12.2099
98% availability of produ...
K1302.206060
K1302.206060
M6
11.5
60
9
10
0.0349
Yes
4059245322053
31.12.2099
98% availability of produ...
K1302.208030
K1302.208030
M8
15.0
30
12
13
0.0238
Yes
4059245322060
31.12.2099
98% availability of produ...
K1302.208035
K1302.208035
M8
15.0
35
12
13
0.0281
Yes
4059245322077
31.12.2099
98% availability of produ...
K1302.208040
K1302.208040
M8
15.0
40
12
13
0.0329
Yes
4059245322084
31.12.2099
98% availability of produ...
K1302.208050
K1302.208050
M8
15.0
50
12
13
0.0441
Yes
4059245322091
31.12.2099
98% availability of produ...
K1302.208060
K1302.208060
M8
15.0
60
12
13
0.0554
Yes
4059245322107
31.12.2099
98% availability of produ...
K1302.208090
K1302.208090
M8
15.0
90
12
13
0.0896
Yes
4059245322114
31.12.2099
98% availability of produ...
K1302.210040
K1302.210040
M10
18.5
40
15
16
0.0480
Yes
4059245322121
31.12.2099
98% availability of produ...
K1302.210045
K1302.210045
M10
18.5
45
15
16
0.0541
Yes
4059245322138
31.12.2099
98% availability of produ...
K1302.210055
K1302.210055
M10
18.5
55
15
16
0.0707
Yes
4059245322145
31.12.2099
98% availability of produ...
K1302.210065
K1302.210065
M10
18.5
65
15
16
0.0879
Yes
4059245322152
31.12.2099
98% availability of produ...
K1302.210095
K1302.210095
M10
18.5
95
15
16
0.1390
Yes
4059245322169
31.12.2099
98% availability of produ...
K1302.210115
K1302.210115
M10
18.5
115
15
16
0.1738
Yes
4059245322176
31.12.2099
98% availability of produ...
K1302.212040
K1302.212040
M12
20.8
40
18
18
0.0566
Yes
4059245322183
31.12.2099
98% availability of produ...
K1302.212045
K1302.212045
M12
20.8
45
18
18
0.0642
Yes
4059245322190
31.12.2099
98% availability of produ...
K1302.212055
K1302.212055
M12
20.8
55
18
18
0.0795
Yes
4059245322206
31.12.2099
98% availability of produ...
K1302.212065
K1302.212065
M12
20.8
65
18
18
0.1016
Yes
4059245322213
31.12.2099
98% availability of produ...
K1302.212095
K1302.212095
M12
20.8
95
18
18
0.1668
Yes
4059245322220
31.12.2099
98% availability of produ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求