카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0791 - Ball lock pins with mushroom grip stainless stee
KIPP USA
Ball Lock Pins
Ball Lock Pins, stainless steel
Powered by
CAD모델 선택
{kipp_usa/kugelsperrbolzen/ball_lock_pins_stanless_steel/03418.prj},{NB=K0791.02510025},{D=25},{D1=10},{D2=12.00},{D3=14},{L=25},{L1=8.9},{L2=33.0},{GEW=0.0655},{EAN=4059245208326},{XA=4.000},{XB=7.000},{XC=4.000},{XD=8.000},{XE=0.500},{XF=8.500},{XG=4.500},{XH=5.000},{XI=1.500},{XJ=0.500},{XK=22.500},{XL=33.900},{XM=1.600},{XN=15.000},{XO=41.400},{XP=10.500},{XQ=1.500},{XR=23.600},{XS=2.000},{XT=2.600},{XU=9.500},{XV=3.000},{XW=0.500},{XX=0.000},{BESTKIPPUSA=K0791.02510025},{L5=33.9},{AUFNAHME=10},{FESTIGKEIT=60},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L5
Length
ⁿ/ₐ
AUFNAHME
Receiving hole H11
ⁿ/ₐ
FESTIGKEIT
Shering force double shear max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0791.01905010
K0791.01905010
19
5
5.50
11
10
5.9
25.0
15.9
5
15
0.0234
Yes
4059245208104
98% Warenverfügbarkeit. N...
31.12.2099
K0791.01905015
K0791.01905015
19
5
5.50
11
15
5.9
25.0
20.9
5
15
0.0241
Yes
4059245208111
98% Warenverfügbarkeit. N...
31.12.2099
K0791.01905020
K0791.01905020
19
5
5.50
11
20
5.9
25.0
25.9
5
15
0.0248
Yes
4059245208128
98% Warenverfügbarkeit. N...
31.12.2099
K0791.01905025
K0791.01905025
19
5
5.50
11
25
5.9
25.0
30.9
5
15
0.0256
Yes
4059245208135
98% Warenverfügbarkeit. N...
31.12.2099
K0791.01905030
K0791.01905030
19
5
5.50
11
30
5.9
25.0
35.9
5
15
0.0252
Yes
4059245208142
98% Warenverfügbarkeit. N...
31.12.2099
K0791.01906010
K0791.01906010
19
6
6.85
11
10
6.8
25.0
16.8
6
22
0.0249
Yes
4059245208159
98% Warenverfügbarkeit. N...
31.12.2099
K0791.01906015
K0791.01906015
19
6
6.85
11
15
6.8
25.0
21.8
6
22
0.0254
Yes
4059245208166
98% Warenverfügbarkeit. N...
31.12.2099
K0791.01906020
K0791.01906020
19
6
6.85
11
20
6.8
25.0
26.8
6
22
0.0271
Yes
4059245208173
98% Warenverfügbarkeit. N...
31.12.2099
K0791.01906025
K0791.01906025
19
6
6.85
11
25
6.8
25.0
31.8
6
22
0.0277
Yes
4059245208180
98% Warenverfügbarkeit. N...
31.12.2099
K0791.01906030
K0791.01906030
19
6
6.85
11
30
6.8
25.0
36.8
6
22
0.0288
Yes
4059245208197
98% Warenverfügbarkeit. N...
31.12.2099
K0791.01906035
K0791.01906035
19
6
6.85
11
35
6.8
25.0
41.8
6
22
0.0293
Yes
4059245208203
98% Warenverfügbarkeit. N...
31.12.2099
K0791.01906040
K0791.01906040
19
6
6.85
11
40
6.8
25.0
46.8
6
22
0.0317
Yes
4059245208210
98% Warenverfügbarkeit. N...
31.12.2099
K0791.01906045
K0791.01906045
19
6
6.85
11
45
6.8
25.0
51.8
6
22
0.0318
Yes
4059245208227
98% Warenverfügbarkeit. N...
31.12.2099
K0791.01906050
K0791.01906050
19
6
6.85
11
50
6.8
25.0
56.8
6
22
0.0330
Yes
4059245208234
98% Warenverfügbarkeit. N...
31.12.2099
K0791.02508020
K0791.02508020
25
8
9.50
14
20
7.8
33.0
27.8
8
38
0.0557
Yes
4059245208241
98% Warenverfügbarkeit. N...
31.12.2099
K0791.02508025
K0791.02508025
25
8
9.50
14
25
7.8
33.0
32.8
8
38
0.0568
Yes
4059245208258
98% Warenverfügbarkeit. N...
31.12.2099
K0791.02508030
K0791.02508030
25
8
9.50
14
30
7.8
33.0
37.8
8
38
0.0597
Yes
4059245208265
98% Warenverfügbarkeit. N...
31.12.2099
K0791.02508035
K0791.02508035
25
8
9.50
14
35
7.8
33.0
42.8
8
38
0.0589
Yes
4059245208272
98% Warenverfügbarkeit. N...
31.12.2099
K0791.02508040
K0791.02508040
25
8
9.50
14
40
7.8
33.0
47.8
8
38
0.0628
Yes
4059245208289
98% Warenverfügbarkeit. N...
31.12.2099
K0791.02508045
K0791.02508045
25
8
9.50
14
45
7.8
33.0
52.8
8
38
0.0657
Yes
4059245208296
98% Warenverfügbarkeit. N...
31.12.2099
K0791.02508050
K0791.02508050
25
8
9.50
14
50
7.8
33.0
57.8
8
38
0.0674
Yes
4059245208302
98% Warenverfügbarkeit. N...
31.12.2099
K0791.02510020
K0791.02510020
25
10
12.00
14
20
8.9
33.0
28.9
10
60
0.0624
Yes
4059245208319
98% Warenverfügbarkeit. N...
31.12.2099
K0791.02510025
K0791.02510025
25
10
12.00
14
25
8.9
33.0
33.9
10
60
0.0655
Yes
4059245208326
98% Warenverfügbarkeit. N...
31.12.2099
K0791.02510030
K0791.02510030
25
10
12.00
14
30
8.9
33.0
38.9
10
60
0.0676
Yes
4059245208333
98% Warenverfügbarkeit. N...
31.12.2099
K0791.02510035
K0791.02510035
25
10
12.00
14
35
8.9
33.0
43.9
10
60
0.0707
Yes
4059245208340
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K1462 - Locating bushes with collar, stainless steel for ball lock pins
KIPP USA
05.06.2024
K0790 - Ball lock pins, stainless steel with high shear strength
KIPP USA
05.06.2024
K0791 - Ball lock pins with mushroom grip, stainless steel with high shear ...
KIPP USA
05.06.2024
K0746 - Ball locking pins with grip ring stainless steel, self-locking
KIPP USA
05.06.2024
K0364 - Ball lock pins stainless steel
KIPP USA
11.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청