您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0356 - Locating pins expanding
KIPP USA
Locating Components
Support elements, locating elements, stop elements
Powered by
CAD模型選擇
{kipp_usa/aufnahmebolzen/support_elements_locating_elememts_stop_elements/03151.prj},{NB=K0356.1612},{BESTKIPPUSA=K0356.1612},{FORM=A},{D=16},{B=12},{B1=22},{B2=-},{GEW=0.0505},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245020775},{FILTER=KIPP,NORELEM,KIPP_USA},{XA=0.000},{XB=14.500},{XC=1.000},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
Diameter
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0356.1610
K0356.1610
A
16
10
20
-
0.0368
Yes
4059245020768
98% Warenverfügbarkeit. N...
31.12.2099
K0356.1612
K0356.1612
A
16
12
22
-
0.0505
Yes
4059245020775
98% Warenverfügbarkeit. N...
31.12.2099
K0356.1614
K0356.1614
B
16
14
16
18
0.0450
Yes
4059245020782
98% Warenverfügbarkeit. N...
31.12.2099
K0356.2024
K0356.2024
B
20
24
28
32
0.0945
Yes
4059245020799
98% Warenverfügbarkeit. N...
31.12.2099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求