카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0212 - Tubular handles oblique
KIPP USA
Pull Handles
Aluminum Handles
Powered by
CAD모델 선택
{kipp_usa/buegelgriffe/aluminum_handles/06928.prj},{NB=K0212.2250061},{BESTKIPPUSA=K0212.2250061},{AUSF=Verbindungsrohr Aluminium eloxiert, Schenkel schwarz},{A=250},{B=37},{B1=30x1.5},{D=M6},{H=60},{L=265},{TRAG=800},{GEW=0.1610},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245124879},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=6.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
B1
diameter
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0212.2150061
K0212.2150061
Connecting tube alumnium...
150
37
30x1.5
M6
60
165
800
0.1328
Yes
4059245124855
31.12.2099
98% Warenverfügbarkeit. N...
K0212.2200061
K0212.2200061
Connecting tube alumnium...
200
37
30x1.5
M6
60
215
800
0.1483
Yes
4059245124862
31.12.2099
98% Warenverfügbarkeit. N...
K0212.2250061
K0212.2250061
Connecting tube alumnium...
250
37
30x1.5
M6
60
265
800
0.1610
Yes
4059245124879
31.12.2099
98% Warenverfügbarkeit. N...
K0212.2300061
K0212.2300061
Connecting tube alumnium...
300
37
30x1.5
M6
60
315
800
0.1650
Yes
4059245124886
31.12.2099
98% Warenverfügbarkeit. N...
K0212.2350061
K0212.2350061
Connecting tube alumnium...
350
37
30x1.5
M6
60
365
800
0.2024
Yes
4059245124893
31.12.2099
98% Warenverfügbarkeit. N...
K0212.2400061
K0212.2400061
Connecting tube alumnium...
400
37
30x1.5
M6
60
415
800
0.2192
Yes
4059245124909
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청