K 4200 (KS 4200) - Risers - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Mold bases plastics
Sliding Core Molds
D-M-E Standard
Powered by
CAD模型選擇
{dme/d_m_e_euro/2/b/dme_standard/k_4200.prj},{NB=K42002539511601-(11)},{REF=K42002539511601},{MAT=DME 1 - 1.1730},{TIP42=15.000},{XW=1},{W=1},{B=46},{INFO=},{R=344},{X=25.600},{L=395.000},{S4=31.000},{T=116},{BD=46.000},{D=32},{D1=20.000},{L1=140.000},{MT=1.000},{H=56.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
B
Width
[mm]
R
Length
[mm]
T
Height
[mm]
D
Diameter
[mm]
K4200201554601
K4200201554601
DME 1 - 1.1730
28
125
46
20
K4200201555601
K4200201555601
DME 1 - 1.1730
28
125
56
20
K4200201557601
K4200201557601
DME 1 - 1.1730
28
125
76
20
K4200251954601
K4200251954601
DME 1 - 1.1730
36
160
46
25
K4200251955601
K4200251955601
DME 1 - 1.1730
36
160
56
25
K4200251957601
K4200251957601
DME 1 - 1.1730
36
160
76
25
K4200251959601
K4200251959601
DME 1 - 1.1730
36
160
96
25
K4200252454601
K4200252454601
DME 1 - 1.1730
36
210
46
25
K4200252455601
K4200252455601
DME 1 - 1.1730
36
210
56
25
K4200252457601
K4200252457601
DME 1 - 1.1730
36
210
76
25
K4200252459601
K4200252459601
DME 1 - 1.1730
36
210
96
25
K4200252957601
K4200252957601
DME 1 - 1.1730
40/46*
244
76
25
K4200252959601
K4200252959601
DME 1 - 1.1730
40/46*
244
96
32
K42002529511601
K42002529511601
DME 1 - 1.1730
46
244
116
32
K4200253957601
K4200253957601
DME 1 - 1.1730
46
344
76
32
K4200253959601
K4200253959601
DME 1 - 1.1730
46
344
96
32
K42002539511601
K42002539511601
DME 1 - 1.1730
46
344
116
32
KS 4200-20-155-46/DME 10 ...
KS 4200-20-155-46
DME 10 - Ramax
28
125
46
20
KS 4200-20-155-56/DME 10 ...
KS 4200-20-155-56
DME 10 - Ramax
28
125
56
20
KS 4200-20-155-76/DME 10 ...
KS 4200-20-155-76
DME 10 - Ramax
28
125
76
20
KS 4200-25-195-46/DME 10 ...
KS 4200-25-195-46
DME 10 - Ramax
36
160
46
25
KS 4200-25-195-56/DME 10 ...
KS 4200-25-195-56
DME 10 - Ramax
36
160
56
25
KS 4200-25-195-76/DME 10 ...
KS 4200-25-195-76
DME 10 - Ramax
36
160
76
25
KS 4200-25-195-96/DME 10 ...
KS 4200-25-195-96
DME 10 - Ramax
36
160
96
25
KS 4200-25-245-46/DME 10 ...
KS 4200-25-245-46
DME 10 - Ramax
36
210
46
25
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求