suomi
italiano
English
품질보증 정보
카탈로그: Univer
생성됨: 19.04.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
J51 56 - Slide units sizes 25-100 mm for short stroke cylinders W series
Univer
Cylinders
Slide units for pneumatic cylinders Ø16-100 mm
Slide units sizes 25-100 mm for short stroke cylinders W series
Powered by
CAD모델 선택
{univer/cylinders/serie_j/j51_56/j51_56_assmtab.prj},{NB=J51A430005A(0)},{S=Slide unit series},{ST=51},{A=Without scraper bearings},{SS=40 only for Ø32 cylinder},{SS1=4},{CYL=32},{CYL1=3},{HUB=5},{HUBST=0},{O=Standard cylinder},{A1=42.0},{A2=118.0},{A3=38.0},{A4=38.0},{A5=54.0},{A6=90},{C=95},{CH=22},{E1=42},{E2=90},{E3=5.0},{E4=6.4},{E5=10.4},{G1=M6},{G2=8},{H3=35.0},{H4=10},{H5=25},{K=22},{L1=66},{L2=130},{N=2.62},{V=G1/8},{Y=10.78},{Z=M18x1.5},{MC=0.430},{MIS=2.81},{MIC=5.30},{MIL=7.0},{H151=45},{H251=125},{M51=1.225},{H152=80},{H252=160},{M52=1.340},{H153=45},{H253=90.0},{M53=1.180},{H154=80},{H254=125.0},{M54=1.300},{H156=80},{H256=170},{M56=1.480}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
S
Series
ⁿ/ₐ
A
Accessories
ⁿ/ₐ
SS
Slide unit size
ⁿ/ₐ
CYL
Bore size
[mm]
O
Cylinder option
ⁿ/ₐ
H1
Length
[mm]
H2
Length
[mm]
M
Mass at stroke 0
[kg]
A1
Distance
[mm]
A2
Distance
[mm]
A3
Distance
[mm]
A4
Distance
[mm]
A5
Distance
[mm]
A6
Distance
[mm]
C
Distance
[mm]
CH
Width across flats
[mm]
E1
Width
[mm]
E2
Width
[mm]
E3
Width
[mm]
E4
Width
[mm]
E5
Width
[mm]
G1
Thread
ⁿ/ₐ
G2
Diameter H8
[mm]
H3
Length
[mm]
H4
Length
[mm]
H5
Length
[mm]
K
Diameter
[mm]
L1
Width
[mm]
L2
Height
[mm]
N
Diameter
[mm]
V
Thread
ⁿ/ₐ
Y
Diameter
[mm]
Z
Thread
ⁿ/ₐ
MC
Mass at 0 stroke- Cylinder
[kg]
MIS
Mass increase per mm stroke- Shafts
[g]
MIC
Mass increase per mm stroke- Cylinder
[g]
MIL
Mass increase per mm stroke- Locking unit
[g]
J51A210005A
Slide unit series
Without scraper bearings
25 only for Ø20 cylinder
20
Standard cylinder
36
107.0
0.500
32.0
85.0
27.0
27.0
36.0
62
69
14
32
62
5.0
5.4
8.4
M5
6
31.5
8
25
16
47
96
1.78
M5
5.28
M12
0.155
1.92
3.25
4.0
J51A320005A
Slide unit series
Without scraper bearings
32 only for Ø25 cylinder
25
Standard cylinder
42
120.0
0.875
38.0
108.0
32.5
32.5
46.0
82
85
22
38
82
5.0
6.4
10.4
M6
6
34.0
10
25
20
58
120
2.62
G1/8
10.78
M16x1.5
0.292
2.51
4.45
6.0
J51A430005A
Slide unit series
Without scraper bearings
40 only for Ø32 cylinder
32
Standard cylinder
45
125.0
1.225
42.0
118.0
38.0
38.0
54.0
90
95
22
42
90
5.0
6.4
10.4
M6
8
35.0
10
25
22
66
130
2.62
G1/8
10.78
M18x1.5
0.430
2.81
5.30
7.0
J51A540005A
Slide unit series
Without scraper bearings
50 only for Ø40 cylinder
40
Standard cylinder
50
132.0
2.170
48.1
140.0
46.5
46.5
69.0
110
115
27
48
110
6.5
8.4
13.4
M8
8
36.0
10
25
25
84
155
2.62
G1/8
10.78
M20x1.5
0.446
3.71
6.40
11.0
J51A650005A
Slide unit series
Without scraper bearings
63 only for Ø50 cylinder
50
Standard cylinder
55
139.0
3.200
56.0
157.5
56.5
56.5
79.5
120
130
30
56
120
7.5
10.5
17.5
M8
8
36.0
12
25
28
98
176
2.62
G1/8
10.78
M22x1.5
0.772
4.70
7.90
13.6
J51A760005A
Slide unit series
Without scraper bearings
80 only for Ø63 cylinder
63
Standard cylinder
62
152.0
5.040
65.0
178.0
72.0
72.0
95.0
142
150
32
65
142
8.5
10.5
18.0
M10
8
39.0
12
25
32
117
200
2.62
G1/8
10.78
M27x2
1.275
5.52
14.50
18.0
J51A870005A
Slide unit series
Without scraper bearings
100 only for Ø80 cylinder
80
Standard cylinder
62
152.0
5.920
72.0
194.0
89.0
89.0
113.0
156
164
32
72
156
8.5
10.5
18.0
M10
8
39.0
12
25
32
133
214
2.62
G1/8
10.78
M27x2
1.920
5.52
19.70
20.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청