目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
IZP+K - Knurled grip knobs with triangular index
Elesa
GENERAL CATALOGUE
Control elements
Control knobs
IZP.
Powered by
CAD模型選擇
{elesa/general_catalogue/06/1_control_knobs/izp_combi/izp_k.prj},{NB=Knurled grip knobs with triangular index IZP.30 N-8+K},{CODE=31131},{DESCRIPTION=IZP.30 N-8+K},{DIM01=32},{DIM02=8},{DIM03=38},{DIM04=30},{DIM05=13},{DIM06=25},{DIM07=30},{DIM08=13},{DIM09=23},{DIM10=M4},{WEIGHT=20},{NDM=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
dH10
[mm]
DIM03
L
[mm]
DIM04
F
[mm]
DIM05
l
[mm]
DIM06
d1
[mm]
DIM07
h
[mm]
DIM08
h1
[mm]
DIM09
h2
[mm]
DIM10
f
ⁿ/ₐ
WEIGHT
Weight
[g]
Knurled grip knobs with t...
31031
IZP.25 N-6+K
27
6
30
25
12
22
24
12
18
M4
10
Knurled grip knobs with t...
31131
IZP.30 N-8+K
32
8
38
30
13
25
30
13
23
M4
20
Knurled grip knobs with t...
31231
IZP.35 N-10+K
35
10
45
33
15
28
37
15
27
M5
25
Knurled grip knobs with t...
31331
IZP.40 N-12+K
40
12
52
38
16
33
44
16
32
M5
33
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求