您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ISO 4032 (DIN 934) - FN 8269 - 8, verzinkt blau - Hexagon nuts
SFS Group Schweiz AG
3 Muttern Stahl, Gewindeeinsätze
Sechskantmuttern
DIN 934
Steel
Powered by
CAD模型選擇
{sfs_unimarket/muttern_stahl/sechskantmuttern/din_934/st/din_934_a2k_fn8269.prj},{NB=SFS FN 8269 129843 Sechskantmutter ISO 4032 Stahl 8 verzinkt blau M10},{ARTNR=129843},{WERKSTOFF=Stahl},{GUETE=8},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=500},{SFSNR=8269},{NENN=M10},{D=10.000},{D1=8.376},{P=1.500},{D2=15.300},{E=18.900},{M=8.400},{S=17.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
NENN
Identification
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
D2
Diameter
[mm]
E
Width across corners
[mm]
M
Overall hight
[mm]
S
Width accross flats
[mm]
SFS FN 8269 290763 Sechsk...
290763
Stahl
8
verzinkt blau
1000
8269
M3
3.000
2.459
0.500
4.950
6.080
2.400
5.500
SFS FN 8269 153340 Sechsk...
153340
Stahl
8
verzinkt blau
1000
8269
M4
4.000
3.242
0.700
6.300
7.740
3.200
7.000
SFS FN 8269 129838 Sechsk...
129838
Stahl
8
verzinkt blau
1000
8269
M5
5.000
4.134
0.800
7.200
8.870
4.700
8.000
SFS FN 8269 129840 Sechsk...
129840
Stahl
8
verzinkt blau
1000
8269
M6
6.000
4.917
1.000
9.000
11.050
5.200
10.000
SFS FN 8269 280305 Sechsk...
280305
Stahl
8
verzinkt blau
1000
8269
M8
8.000
6.647
1.250
11.700
14.380
6.800
13.000
SFS FN 8269 129843 Sechsk...
129843
Stahl
8
verzinkt blau
500
8269
M10
10.000
8.376
1.500
15.300
18.900
8.400
17.000
SFS FN 8269 129845 Sechsk...
129845
Stahl
8
verzinkt blau
500
8269
M12
12.000
10.106
1.750
17.100
21.100
10.800
19.000
SFS FN 8269 280307 Sechsk...
280307
Stahl
8
verzinkt blau
200
8269
M16
16.000
13.835
2.000
21.600
26.750
14.800
24.000
SFS FN 8269 129849 Sechsk...
129849
Stahl
8
verzinkt blau
100
8269
M20
20.000
17.294
2.500
27.000
33.530
18.000
30.000
SFS FN 8269 129851 Sechsk...
129851
Stahl
8
verzinkt blau
50
8269
M24
24.000
20.752
3.000
32.400
39.980
21.500
36.000
SFS FN 8269 290767 Sechsk...
290767
Stahl
8
verzinkt blau
50
8269
M27
27.000
23.752
3.000
36.900
45.630
23.800
41.000
SFS FN 8269 280309 Sechsk...
280309
Stahl
8
verzinkt blau
25
8269
M30
30.000
26.211
3.500
41.400
51.280
25.600
46.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求