您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
ISO 15552 CYLINDER WITH END-OF-STROKE STOP
Metalwork
Actuators
ISO 15552 Cylinder with end-of-stroke stop
ISO 15552 Cylinder with end-of-stroke stop
Powered by
CAD模型選擇
{metalwork/actuators/cy_ser_iso_15552_wss/iso_15552_wss/15552_wss_asmtab.prj},{NB=1213500030ANF1(00/0/0//)},{TYPE=121},{DI=50},{EX=3},{HUB=30},{HUBST=0},{MAT=A},{SE=N},{F1=F1},{AC1=0},{AC2=0},{AC3=0},{AC4=},{AC5=},{A1=28.0},{A2=20.0},{B=40},{B1=38},{BG=17.5},{BG1=44.5},{BG2=35.5},{C1=25},{CH1=17},{CH2=24},{CH3=8},{D=20},{E=64.5},{EE=1/4},{F=32},{G=26},{H=48},{KK=M16x1.5},{L1=133},{L2=124},{L3=151},{L4=160},{N=5.5},{N1=32.5},{N2=23.5},{PL=14},{PL1=41},{PL2=32},{Q=6},{RT=M8},{TG=46.5},{V=M3},{VA=4},{VD=13.0},{WH=37},{ND=8},{L=30},{RODNUTVER=22},{FORKVER=6},{REC=6},{SARCC=14},{FVER=22},{FTVER=14},{FHVER=22},{MHVER=12},{AHVER=2},{CHVER=23},{PPATH=../parts/15552_wss_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DI
Ø Diameter
[mm]
A1
[mm]
A2
[mm]
B
[mm]
B1
[mm]
BG
[mm]
BG1
[mm]
BG2
[mm]
C1
[mm]
CH1
[mm]
CH2
[mm]
CH3
[mm]
D
[mm]
E
[mm]
EE
ⁿ/ₐ
F
[mm]
G
[mm]
H
[mm]
KK
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
N
[mm]
N1
[mm]
N2
[mm]
PL
[mm]
PL1
[mm]
PL2
[mm]
Q
[mm]
RT
ⁿ/ₐ
TG
[mm]
V
ⁿ/ₐ
VA
[mm]
VD
[mm]
WH
[mm]
1213320030ANF1
1213320030ANF1
32
24.0
15.0
30
28
14.5
25.5
25.5
16
10
17
6
12
46.0
1/8
22
24
40
M10x1.25
105
105
116
116
4.5
15.5
15.5
10
21
21
4
M6
32.5
M3
4
6.5
26
1213400030ANF1
1213400030ANF1
40
26.0
17.0
35
33
14.5
39.5
28.5
20
13
19
6
16
54.0
1/4
24
24
45
M12x1.25
129
119
143
153
4.5
29.5
18.5
12
35
26
4
M6
38.0
M3
4
8.0
30
1213500030ANF1
1213500030ANF1
50
28.0
20.0
40
38
17.5
44.5
35.5
25
17
24
8
20
64.5
1/4
32
26
48
M16x1.5
133
124
151
160
5.5
32.5
23.5
14
41
32
6
M8
46.5
M3
4
13.0
37
1213630030ANF1
1213630030ANF1
63
28.0
21.0
45
40
17.5
43.5
36.5
25
17
24
8
20
75.5
3/8
32
26
55
M16x1.5
147
140
166
173
5.5
31.5
24.5
16
42
35
6
M8
56.5
M3
4
14.0
37
1213800035ANF1
1213800035ANF1
80
31.5
24.5
45
43
21.5
50.5
45.5
33
22
30
10
25
94.0
3/8
40
29
63
M20x1.5
157
152
181
186
5.5
34.5
29.5
18
47
52
7
M10
72.0
M3
4
12.0
46
1213A10035ANF1
1213A10035ANF1
100
25.5
24.5
55
49
21.5
58.5
46.5
38
22
30
10
25
111.0
1/2
40
29
72
M20x1.5
161
162
185
184
5.5
42.5
30.5
20
43
44
7
M10
89.0
M3
4
14.0
51
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求