ISN Plummer Blocks with Trident Seals Inch Bore - ISN Pillow Block (inch)
Dodge
Mounted Bearings
Spherical Roller Bearings
Push/Pull Adapter (Imperial)
ISN
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/push_pull_adapter_imperial/isn/p2b_isn_inch_asmtab.prj},{NB=747948},{SERIES=515},{SS=2-7/16},{SEALTYPE=R},{TYPE=F},{PN1=747948},{PN2=747952},{PN3=},{PN4=},{DESCRIPTIONS=P2B515-ISN-207},{SS1=2.4375},{A=88.9},{A1=88.9},{B=280.1},{B1=280.1},{C=80.1},{C1=80.1},{DMIN=215.0},{DMIN1=215.0},{DMAX=236.0},{DMAX1=236.0},{F=M16},{F1=16},{G=28.5},{G1=28.5},{H=30},{H1=30.00},{JJ=156.0},{J=156.0},{L=106.7},{L1=106.70},{M=80},{M1=80.000000},{R=31.4},{R1=31.400000},{S=57.5},{S1=57.500000},{X=7.0},{X1=7.000000},{Y=0.640},{Z=88.1},{Z1=88.10},{CS=0},{NDM=0.0000},{KDM=0.0000},{ST1=1},{PPATH=p2b_isn_inch_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
DESCRIPTION
Description
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
DMIN
Dmin
[mm]
DMAX
Dmax
[mm]
F
Bolt Diameter
[mm]
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
R
[mm]
S
[mm]
X
Total Expansion
[mm]
Y
[mm]
Z
[mm]
747900
747900
507
1-1/8
P2B507-ISN-102FR
66.7
184.9
52.0
145.0
155.0
M12
20.0
22
100.9
67.6
50
22.6
44.1
4.0
0.510
45.7
747901
747901
507
1-3/16
P2B507-ISN-103FR
66.7
184.9
52.0
145.0
155.0
M12
20.0
22
100.9
67.6
50
22.6
44.1
4.0
0.510
45.7
747908
747908
508
1-1/4
P2B508-ISN-104FR
66.7
205.9
60.2
150.0
174.6
M12
27.3
25
110.8
67.6
60
22.6
44.1
4.0
0.510
45.7
747909
747909
508
1-3/8
P2B508-ISN-106FR
66.7
205.9
60.2
150.0
174.6
M12
27.3
25
110.8
67.6
60
22.6
44.1
4.0
0.510
45.7
747916
747916
509
1-7/16
P2B509-ISN-107FR
71.4
206.3
60.2
155.0
174.6
M12
24.8
25
114.0
74.7
60
20.6
50.8
6.5
0.510
52.8
747917
747917
509
1-1/2
P2B509-ISN-108FR
71.4
206.3
60.2
155.0
174.6
M12
24.8
25
114.0
74.7
60
20.6
50.8
6.5
0.510
52.8
747924
747924
510
1-11/16
P2B510-ISN-111FR
72.6
204.9
60.2
160.0
175.0
M12
22.5
25
113.8
81.0
60
21.8
50.8
6.5
0.510
58.4
747925
747925
510
1-3/4
P2B510-ISN-112FR
72.6
204.9
60.2
160.0
175.0
M12
22.5
25
113.8
81.0
60
21.8
50.8
6.5
0.510
58.4
747932
747932
511
1-15/16
P2B511-ISN-115FR
72.6
253.9
70.2
190.0
215.9
M16
31.0
28
124.5
81.0
70
21.8
50.8
6.5
0.510
58.4
747933
747933
511
2
P2B511-ISN-200FR
72.6
253.9
70.2
190.0
215.9
M16
31.0
28
124.5
81.0
70
21.8
50.8
6.5
0.510
58.4
748012
748012
512
2-1/8
P2B512-ISN-202FR
77.0
253.9
69.9
190.0
216.0
M16
31.0
30
130.3
87.1
70
23.0
54.0
6.5
0.640
66.0
747940
747940
513
2-3/16
P2B513-ISN-203FR
86.9
274.9
80.2
205.0
235.0
M16
33.0
30
152.4
96.5
80
30.6
56.3
7.0
0.640
74.7
747941
747941
513
2-1/4
P2B513-ISN-204FR
86.9
274.9
80.2
205.0
235.0
M16
33.0
30
152.4
96.5
80
30.6
56.3
7.0
0.640
74.7
747948
747948
515
2-7/16
P2B515-ISN-207FR
88.9
280.1
80.1
215.0
236.0
M16
28.5
30
156.0
106.7
80
31.4
57.5
7.0
0.640
88.1
747949
747949
515
2-1/2
P2B515-ISN-208FR
88.9
280.1
80.1
215.0
236.0
M16
28.5
30
156.0
106.7
80
31.4
57.5
7.0
0.640
88.1
747956
747956
516
2-11/16
P2B516-ISN-211FR
88.9
315.9
90.2
244.5
268.3
M20
34.1
32
176.0
106.7
95
31.4
57.5
7.0
0.640
88.1
747957
747957
516
2-3/4
P2B516-ISN-212FR
88.9
315.9
90.2
244.5
268.3
M20
34.1
32
176.0
106.7
95
31.4
57.5
7.0
0.640
88.1
747964
747964
517
2-15/16
P2B517-ISN-215FR
88.9
315.9
90.2
244.5
268.3
M20
34.1
32
176.0
106.7
95
31.4
57.5
7.0
0.640
88.1
747965
747965
517
3
P2B517-ISN-300FR
88.9
315.9
90.2
244.5
268.3
M20
34.1
32
176.0
106.7
95
31.4
57.5
7.0
0.640
88.1
747972
747972
518
3-3/16
P2B518-ISN-303FR
106.0
345.3
100.3
270.0
293.7
M20
34.0
35
196.7
124.7
100
37.7
68.3
7.0
0.640
102.9
747973
747973
518
3-1/4
P2B518-ISN-304FR
106.0
345.3
100.3
270.0
293.7
M20
34.0
35
196.7
124.7
100
37.7
68.3
7.0
0.640
102.9
747980
747980
520
3-7/16
P2B520-ISN-307FR
119.5
379.8
110.2
292.8
327.0
M24
43.1
40
218.3
138.7
112
41.7
77.8
8.0
0.640
114.3
747981
747981
520
3-1/2
P2B520-ISN-308FR
119.5
379.8
110.2
292.8
327.0
M24
43.1
40
218.3
138.7
112
41.7
77.8
8.0
0.640
114.3
747988
747988
522
3-15/16
P2B522-ISN-315FR
119.5
410.0
120.0
314.4
356.0
M24
46.8
45
239.0
138.7
125
41.7
77.8
8.0
0.640
114.3
747989
747989
522
4
P2B522-ISN-400FR
119.5
410.0
120.0
314.4
356.0
M24
46.8
45
239.0
138.7
125
41.7
77.8
8.0
0.640
114.3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求