您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
한국어
polski
slovenčina
中文
中文
QA認證資訊
目錄: Zimmer Group
Created: 15.05.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Zimmer Group
Industrial shock absorber PowerStop 2.0 - PowerStop 2.0
Zimmer Group
Damping technology
Industrial shock absorber PowerStop
Powered by
CAD模型選擇
{zimmergroup/daempfungstechnik/daempfer/sch_industriedaempfer_asmtab_alt.prj},{NB=ARTICLE(010400)_alt},{INFORMATION=info.png},{ARTICLE=ARTICLE},{ZNRFALTENBALG=0},{STROKE=0.000},{HUBX=0.000},{PVM1=1.000},{SM1=4.000},{PVM2=0.000},{PVMXX=PVM04X05-A},{SM2=0.000},{P=1.000},{LGA=0.000},{LG=48.000},{LFT=1.500},{L6=2.500},{LKM=4.000},{DESIGN=DESIGN},{SERIES=SERIES},{THREAD=THREAD},{PITCH=PITCH},{STROKEVARIANT=STROKE},{VELOCITY=VELOCITY},{PROTECTIONTRANS=PROTECTION},{HEADTRANS=HEAD},{WEIGHTX=0},{WEIGHT=0.000},{INFOXX=https://www.zimmer-group.com/de/suche?tx_solr%5Bfilter%5D%5B0%5D=type%3Atx_avzimmer_domain_model_product&tx_solr[q] },{PPATH=sch_industriedempfer_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTICLE
Industrial shock absorber PowerStop 2.0
ⁿ/ₐ
SERIES
Mini-, Standard-, High-, Adjustable Energy
ⁿ/ₐ
THREAD
Thread nominal diameter
ⁿ/ₐ
PITCH
Thread-pitch P
ⁿ/ₐ
STROKEVARIANT
Stroke variant: Normal, Long
ⁿ/ₐ
VELOCITY
Velocity
ⁿ/ₐ
PROTECTION
without protection, felt ring, wiper (NBR), bellow (TPE)
ⁿ/ₐ
PROTECTIONTRANS
ⁿ/ₐ
HEAD
no head, with steel head, with plastic head
ⁿ/ₐ
HEADTRANS
ⁿ/ₐ
ARTICLE_alt
ARTICLE
SERIES
THREAD
PITCH
STROKE
VELOCITY
PROTECTION
PROTECTION
HEAD
HEAD
PME04X05NHDD-B_alt
PME04X05NHDD-B
MINI ENERGY
M4
0.5
Normal stroke
Hart (0,1 - 1,2 m/s; Adju...
without protection
without protection
no head
no head
PME04X05NHDS-B_alt
PME04X05NHDS-B
MINI ENERGY
M4
0.5
Normal stroke
Hart (0,1 - 1,2 m/s; Adju...
without protection
without protection
with steel head
with steel head
PME04X05NHAD-B_alt
PME04X05NHAD-B
MINI ENERGY
M4
0.5
Normal stroke
Hart (0,1 - 1,2 m/s; Adju...
Wiper (NBR)
Wiper (NBR)
no head
no head
PME04X05NHAS-B_alt
PME04X05NHAS-B
MINI ENERGY
M4
0.5
Normal stroke
Hart (0,1 - 1,2 m/s; Adju...
Wiper (NBR)
Wiper (NBR)
with steel head
with steel head
PME04X05NMDD-B_alt
PME04X05NMDD-B
MINI ENERGY
M4
0.5
Normal stroke
Medium (0,8 - 2,2 m/s)
without protection
without protection
no head
no head
PME04X05NMDS-B_alt
PME04X05NMDS-B
MINI ENERGY
M4
0.5
Normal stroke
Medium (0,8 - 2,2 m/s)
without protection
without protection
with steel head
with steel head
PME04X05NMAD-B_alt
PME04X05NMAD-B
MINI ENERGY
M4
0.5
Normal stroke
Medium (0,8 - 2,2 m/s)
Wiper (NBR)
Wiper (NBR)
no head
no head
PME04X05NMAS-B_alt
PME04X05NMAS-B
MINI ENERGY
M4
0.5
Normal stroke
Medium (0,8 - 2,2 m/s)
Wiper (NBR)
Wiper (NBR)
with steel head
with steel head
PME05X05NHDD-B_alt
PME05X05NHDD-B
MINI ENERGY
M5
0.5
Normal stroke
Hart (0,1 - 1,2 m/s; Adju...
without protection
without protection
no head
no head
PME05X05NHDS-B_alt
PME05X05NHDS-B
MINI ENERGY
M5
0.5
Normal stroke
Hart (0,1 - 1,2 m/s; Adju...
without protection
without protection
with steel head
with steel head
PME05X05NHAD-B_alt
PME05X05NHAD-B
MINI ENERGY
M5
0.5
Normal stroke
Hart (0,1 - 1,2 m/s; Adju...
Wiper (NBR)
Wiper (NBR)
no head
no head
PME05X05NHAS-B_alt
PME05X05NHAS-B
MINI ENERGY
M5
0.5
Normal stroke
Hart (0,1 - 1,2 m/s; Adju...
Wiper (NBR)
Wiper (NBR)
with steel head
with steel head
PME05X05NMDD-B_alt
PME05X05NMDD-B
MINI ENERGY
M5
0.5
Normal stroke
Medium (0,8 - 2,2 m/s)
without protection
without protection
no head
no head
PME05X05NMDS-B_alt
PME05X05NMDS-B
MINI ENERGY
M5
0.5
Normal stroke
Medium (0,8 - 2,2 m/s)
without protection
without protection
with steel head
with steel head
PME05X05NMAD-B_alt
PME05X05NMAD-B
MINI ENERGY
M5
0.5
Normal stroke
Medium (0,8 - 2,2 m/s)
Wiper (NBR)
Wiper (NBR)
no head
no head
PME05X05NMAS-B_alt
PME05X05NMAS-B
MINI ENERGY
M5
0.5
Normal stroke
Medium (0,8 - 2,2 m/s)
Wiper (NBR)
Wiper (NBR)
with steel head
with steel head
PME06X05NHDD-A_alt
PME06X05NHDD-A
MINI ENERGY
M6
0.5
Normal stroke
Hart (0,1 - 1,2 m/s; Adju...
without protection
without protection
no head
no head
PME06X05NHDS-A_alt
PME06X05NHDS-A
MINI ENERGY
M6
0.5
Normal stroke
Hart (0,1 - 1,2 m/s; Adju...
without protection
without protection
with steel head
with steel head
PME06X05NHAD-A_alt
PME06X05NHAD-A
MINI ENERGY
M6
0.5
Normal stroke
Hart (0,1 - 1,2 m/s; Adju...
Wiper (NBR)
Wiper (NBR)
no head
no head
PME06X05NHAS-A_alt
PME06X05NHAS-A
MINI ENERGY
M6
0.5
Normal stroke
Hart (0,1 - 1,2 m/s; Adju...
Wiper (NBR)
Wiper (NBR)
with steel head
with steel head
PME06X05NMDD-A_alt
PME06X05NMDD-A
MINI ENERGY
M6
0.5
Normal stroke
Medium (0,8 - 2,2 m/s)
without protection
without protection
no head
no head
PME06X05NMDS-A_alt
PME06X05NMDS-A
MINI ENERGY
M6
0.5
Normal stroke
Medium (0,8 - 2,2 m/s)
without protection
without protection
with steel head
with steel head
PME06X05NMAD-A_alt
PME06X05NMAD-A
MINI ENERGY
M6
0.5
Normal stroke
Medium (0,8 - 2,2 m/s)
Wiper (NBR)
Wiper (NBR)
no head
no head
PME06X05NMAS-A_alt
PME06X05NMAS-A
MINI ENERGY
M6
0.5
Normal stroke
Medium (0,8 - 2,2 m/s)
Wiper (NBR)
Wiper (NBR)
with steel head
with steel head
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求