目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ICSB2/ICSPB2-ZG S
IAI
Integrated Combination System
ICSB2(ICSPB2) Series
XZ Base Mounted
Powered by
CAD模型選擇
{iai/integrated_combination_systems/icsb2_icspb2_series/xz_base_mounted/icsb2_icspb2_zg_s_asmtab.prj},{NB=ICSB2-ZG6S-WA-10AQ-10AQB-T2-3L-CT(16001111Yes1111)},{SERIES=ICSB2-ZG6S},{MOT=60},{XTYPE=6},{ENTYPE=WA},{COM=6},{P=Standard},{LBS=16},{SX=100},{OPTIBRAKEX=1.000},{OPTAQX=AQ},{OPTLS=1},{OPTCS=1},{XHOME=1},{OPTGBX=},{POSX=0},{SZ=100},{OPTIBRAKEZ=Yes},{OPTAQZ=AQ},{OPTLSZ=1},{OPTCSZ=1},{ZHOME=1},{OPTGBZ=},{POSZ=0},{CONT=T2},{CTYPE=1.000},{LTC=3L},{CAM=Standard Cable track},{CAM2=},{OPTBRAKEX=1,'No',2,'Yes'},{VERS=6},{SERIESX=LXM-400},{SERIESZ=LXM-400},{CB=64 x 64 x 110_1},{BRACKET=XZ-H2},{CTVERS=13},{XTYPEVER=9},{XTYPEVERZ=9},{PPATH=assemblies/icsb2_icspb2_zg_s_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SERIES
Series-Type
ⁿ/ₐ
COM
Combination
[mm]
P
Precision
ⁿ/ₐ
OPTIBRAKEZ
Z axis option : Brake
ⁿ/ₐ
CAM
Cable Managment
ⁿ/ₐ
ICSB2-ZG1S-WA-10AQ-10AQB-...
ICSB2-ZG1S-WA-10AQ-10AQB-...
ICSB2-ZG1S
1
Standard
Yes
Standard Cable track
ICSB2-ZG2S-WA-10AQ-10AQB-...
ICSB2-ZG2S-WA-10AQ-10AQB-...
ICSB2-ZG2S
2
Standard
Yes
Standard Cable track
ICSB2-ZG3S-WA-10AQ-10AQB-...
ICSB2-ZG3S-WA-10AQ-10AQB-...
ICSB2-ZG3S
3
Standard
Yes
Standard Cable track
ICSB2-ZG4S-WA-10AQ-10AQB-...
ICSB2-ZG4S-WA-10AQ-10AQB-...
ICSB2-ZG4S
4
Standard
Yes
Standard Cable track
ICSB2-ZG5S-WA-10AQ-10AQB-...
ICSB2-ZG5S-WA-10AQ-10AQB-...
ICSB2-ZG5S
5
Standard
Yes
Standard Cable track
ICSB2-ZG6S-WA-10AQ-10AQB-...
ICSB2-ZG6S-WA-10AQ-10AQB-...
ICSB2-ZG6S
6
Standard
Yes
Standard Cable track
ICSPB2-ZG1S-WA-10AQ-10AQB...
ICSPB2-ZG1S-WA-10AQ-10AQB...
ICSPB2-ZG1S
1
High-Precision
Yes
Standard Cable track
ICSPB2-ZG2S-WA-10AQ-10AQB...
ICSPB2-ZG2S-WA-10AQ-10AQB...
ICSPB2-ZG2S
2
High-Precision
Yes
Standard Cable track
ICSPB2-ZG3S-WA-10AQ-10AQB...
ICSPB2-ZG3S-WA-10AQ-10AQB...
ICSPB2-ZG3S
3
High-Precision
Yes
Standard Cable track
ICSPB2-ZG4S-WA-10AQ-10AQB...
ICSPB2-ZG4S-WA-10AQ-10AQB...
ICSPB2-ZG4S
4
High-Precision
Yes
Standard Cable track
ICSPB2-ZG5S-WA-10AQ-10AQB...
ICSPB2-ZG5S-WA-10AQ-10AQB...
ICSPB2-ZG5S
5
High-Precision
Yes
Standard Cable track
ICSPB2-ZG6S-WA-10AQ-10AQB...
ICSPB2-ZG6S-WA-10AQ-10AQB...
ICSPB2-ZG6S
6
High-Precision
Yes
Standard Cable track
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求