目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ICSB2(ICSPB2)-BQ H
IAI
Integrated Combination System
ICSB2(ICSPB2) Series
XYB Base Mounted
Powered by
CAD模型選擇
{iai/integrated_combination_systems/icsb2_icspb2_series/xyb_base_mounted/icsb2_icspb2_bq_h_asmtab.prj},{NB=ICSB2-BQ4H-WA-90AQ-10A1SAQ-T2-3L-CT(1600101111111)},{SERIES=ICSB2-BQ4H},{MOT=750},{XTYPE=4},{ENTYPE=WA},{COM=4},{YCD=A1S},{P=Standard},{LBS=16},{SX=900},{XCD=},{OPTIBRAKEX=1.000},{OPTAQX=AQ},{OPTLS=0},{OPTCS=1},{XHOME=1},{OPTGBX=},{POSX=0},{SY=100},{OPTIBRAKEY=1.000},{OPTAQY=AQ},{OPTLSY=1},{OPTCSY=1},{YHOME=1},{OPTGBY=},{POSY=0},{CONT=T2},{CTYPE=1.000},{LTC=3L},{CAM=CT},{CAM2=},{OPTBRAKEX=1,'No',2,'Yes'},{VERS=4},{SERIESX=WXMX-750},{SERIESY=LXM-400},{CB=50 x 64 x 170},{BRACKET=XYB-GH},{CTVERS=26},{XTYPEVER=26},{XTYPEVERY=9},{PPATH=assemblies/icsb2_icspb2_bq_h_m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SERIES
Series-Type
ⁿ/ₐ
COM
Combination
[mm]
YCD
Y Axis cable direction
ⁿ/ₐ
P
Precision
ⁿ/ₐ
ICSB2-BQ1H-WA-90AQ-10A1SA...
ICSB2-BQ1H-WA-90AQ-10A1SA...
ICSB2-BQ1H
1
A1S
Standard
ICSB2-BQ2H-WA-90AQ-10A3SA...
ICSB2-BQ2H-WA-90AQ-10A3SA...
ICSB2-BQ2H
2
A3S
Standard
ICSB2-BQ3H-WA-90AQ-10A3SA...
ICSB2-BQ3H-WA-90AQ-10A3SA...
ICSB2-BQ3H
3
A3S
Standard
ICSB2-BQ4H-WA-90AQ-10A1SA...
ICSB2-BQ4H-WA-90AQ-10A1SA...
ICSB2-BQ4H
4
A1S
Standard
ICSPB2-BQ1H-WA-90AQ-10A1S...
ICSPB2-BQ1H-WA-90AQ-10A1S...
ICSPB2-BQ1H
1
A1S
High-Precision
ICSPB2-BQ2H-WA-90AQ-10A3S...
ICSPB2-BQ2H-WA-90AQ-10A3S...
ICSPB2-BQ2H
2
A3S
High-Precision
ICSPB2-BQ3H-WA-90AQ-10A3S...
ICSPB2-BQ3H-WA-90AQ-10A3S...
ICSPB2-BQ3H
3
A3S
High-Precision
ICSPB2-BQ4H-WA-90AQ-10A1S...
ICSPB2-BQ4H-WA-90AQ-10A1S...
ICSPB2-BQ4H
4
A1S
High-Precision
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求