目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ICSB2(ICSPB2)-BL H
IAI
Integrated Combination System
ICSB2(ICSPB2) Series
XYB Base Mounted
Powered by
CAD模型選擇
{iai/integrated_combination_systems/icsb2_icspb2_series/xyb_base_mounted/icsb2_icspb2_bl_h_asmtab.prj},{NB=ICSB2-BL4H-I-90AQL-10AQ-T1-3L-CT(1600121111111)},{SERIES=ICSB2-BL4H},{MOT=600},{XTYPE=4},{ENTYPE=I},{COM=4},{P=Standard},{LBS=16},{SX=900},{OPTIBRAKEX=1.000},{OPTAQX=AQ},{OPTLS=2},{OPTCS=1},{XHOME=1},{OPTGBX=},{POSX=0},{SY=100},{OPTIBRAKEY=1.000},{OPTAQY=AQ},{OPTLSY=1},{OPTCSY=1},{YHOME=1},{OPTGBY=},{POSY=0},{CONT=T1},{CTYPE=1.000},{LTC=3L},{CAM=CT},{CAM2=},{OPTBRAKEX=1,'No',2,'Yes'},{VERS=4},{SERIESX=WXMX-600},{SERIESY=LXM-400},{CB=50 x 64 x 170},{BRACKET=XYB-GH},{CTVERS=11},{XTYPEVER=23},{XTYPEVERY=9},{PPATH=assemblies/icsb2_icspb2_bl_h_m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SERIES
Series-Type
ⁿ/ₐ
COM
Combination
[mm]
P
Precision
ⁿ/ₐ
ICSB2-BL1H-I-90AQLL-10AQ-...
ICSB2-BL1H-I-90AQLL-10AQ-...
ICSB2-BL1H
1
Standard
ICSB2-BL2H-I-90AQL-10AQ-T...
ICSB2-BL2H-I-90AQL-10AQ-T...
ICSB2-BL2H
2
Standard
ICSB2-BL3H-I-90AQLL-10AQ-...
ICSB2-BL3H-I-90AQLL-10AQ-...
ICSB2-BL3H
3
Standard
ICSB2-BL4H-I-90AQL-10AQ-T...
ICSB2-BL4H-I-90AQL-10AQ-T...
ICSB2-BL4H
4
Standard
ICSPB2-BL1H-I-90AQLL-10AQ...
ICSPB2-BL1H-I-90AQLL-10AQ...
ICSPB2-BL1H
1
High-Precision
ICSPB2-BL2H-I-90AQL-10AQ-...
ICSPB2-BL2H-I-90AQL-10AQ-...
ICSPB2-BL2H
2
High-Precision
ICSPB2-BL3H-I-90AQLL-10AQ...
ICSPB2-BL3H-I-90AQLL-10AQ...
ICSPB2-BL3H
3
High-Precision
ICSPB2-BL4H-I-90AQL-10AQ-...
ICSPB2-BL4H-I-90AQL-10AQ-...
ICSPB2-BL4H
4
High-Precision
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求