目錄: COSMOTEC
Created: 07.08.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
COSMOTEC
ICF two-sided edge perforated flange SUS
COSMOTEC
Vacuum pipe parts
Vacuum pipe parts ( Blank flange / With pipe flange )
Blank flange / With pipe flange (ICF standard)
Flange ( ICF standard)
Powered by
CAD模型選擇
{cosmotec/vacuum_pipe_parts/vacuum_pipe_parts_blfl_wpfl/blfl_wpfl_icf/flange_icf/icf_two_sided_edge_perforated_flange_sus.prj},{NB=ICF114FDS63B},{CNSORDERNO=ICF114FDS63B},{PC=20010},{SIZE=114},{A=114},{B=63.0},{T=17.5},{PCD=92.2},{BHD=8.4},{NOH=8},{BPTYP=Pierced},{FRTYP=Fix},{VER=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Model Number
ⁿ/ₐ
PC
Product code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
A
[mm]
B
[mm]
T
[mm]
PCD
P.C.D.
[mm]
BHD
Hole Diameter
[mm]
NOH
Number of holes
ⁿ/ₐ
BPTYP
Blank/Pierced
ⁿ/ₐ
FRTYP
Fixed/rotating
ⁿ/ₐ
ICF34FDS16B
ICF34FDS16B
22925
34
34
16.0
7.5
27.0
4.5
6
Pierced
Fix
ICF70FDS38B
ICF70FDS38B
20081
70
70
38.0
12.7
58.7
6.8
6
Pierced
Fix
ICF114FDS63B
ICF114FDS63B
20010
114
114
63.0
17.5
92.2
8.4
8
Pierced
Fix
ICF152FDS100B
ICF152FDS100B
20026
152
152
101.8
20.0
130.2
8.5
16
Pierced
Fix
ICF203FDS153B
ICF203FDS153B
20035
203
203
153.0
22.0
181.0
8.5
20
Pierced
Fix
ICF253FDS203B
ICF253FDS203B
20441
253
253
203.0
25.0
231.8
8.5
24
Pierced
Fix
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 5743 - Welding neck flange - Type 11B -Schedule 10S - Stainless stee...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
ICF fixed perforated flange SUS
COSMOTEC
04.04.2023
GB/T 9113.1-2000 PN10 RF - Integral steel pipe flanges with flat face or ra...
Chinese Manufacturers
21.05.2014
ICF rotation perforated flange SUS
COSMOTEC
04.04.2023
ICF rotation blank flange SUS
COSMOTEC
01.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求