카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
I.622 - Tapered handles
Elesa
GENERAL CATALOGUE
Fixed & revolving handles
Fixed handles
I.622
Powered by
CAD모델 선택
{elesa/general_catalogue/05/1_fixed_handles/i622/38_i622.prj},{NB=Tapered handles I.622/40-M8 C17},{CODE=120997},{DESCRIPTION=I.622/40-M8 C17},{DIM01=26},{DIM02=42.0},{DIM03=M8},{DIM04=17},{DIM05=30},{DIM06=5.0},{WEIGHT=18},{SIZE=3.000},{NDM=8.000},{KDM=6.647},{COLOR=0.31,0.52,0.25,0.00}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d
ⁿ/ₐ
DIM04
d1
[mm]
DIM05
h
[mm]
DIM06
l1
[mm]
WEIGHT
Weight
[g]
Tapered handles I.622/25-...
120911
I.622/25-M6 C9
16
25.0
M6
12
16
3.5
4
Tapered handles I.622/25-...
120912
I.622/25-M6 C2
16
25.0
M6
12
16
3.5
4
Tapered handles I.622/25-...
120913
I.622/25-M6 C3
16
25.0
M6
12
16
3.5
4
Tapered handles I.622/25-...
120914
I.622/25-M6 C4
16
25.0
M6
12
16
3.5
4
Tapered handles I.622/25-...
120915
I.622/25-M6 C5
16
25.0
M6
12
16
3.5
4
Tapered handles I.622/25-...
120916
I.622/25-M6 C6
16
25.0
M6
12
16
3.5
4
Tapered handles I.622/25-...
120917
I.622/25-M6 C17
16
25.0
M6
12
16
3.5
4
Tapered handles I.622/30-...
120951
I.622/30-M8 C9
20
32.0
M8
14
20
3.5
7
Tapered handles I.622/30-...
120952
I.622/30-M8 C2
20
32.0
M8
14
20
3.5
7
Tapered handles I.622/30-...
120953
I.622/30-M8 C3
20
32.0
M8
14
20
3.5
7
Tapered handles I.622/30-...
120954
I.622/30-M8 C4
20
32.0
M8
14
20
3.5
7
Tapered handles I.622/30-...
120955
I.622/30-M8 C5
20
32.0
M8
14
20
3.5
7
Tapered handles I.622/30-...
120956
I.622/30-M8 C6
20
32.0
M8
14
20
3.5
7
Tapered handles I.622/30-...
120957
I.622/30-M8 C17
20
32.0
M8
14
20
3.5
7
Tapered handles I.622/40-...
120991
I.622/40-M8 C9
26
42.0
M8
17
30
5.0
18
Tapered handles I.622/40-...
120992
I.622/40-M8 C2
26
42.0
M8
17
30
5.0
18
Tapered handles I.622/40-...
120993
I.622/40-M8 C3
26
42.0
M8
17
30
5.0
18
Tapered handles I.622/40-...
120994
I.622/40-M8 C4
26
42.0
M8
17
30
5.0
18
Tapered handles I.622/40-...
120995
I.622/40-M8 C5
26
42.0
M8
17
30
5.0
18
Tapered handles I.622/40-...
120996
I.622/40-M8 C6
26
42.0
M8
17
30
5.0
18
Tapered handles I.622/40-...
120997
I.622/40-M8 C17
26
42.0
M8
17
30
5.0
18
Tapered handles I.622/40-...
121001
I.622/40-M10 C9
26
42.0
M10
17
30
5.0
16
Tapered handles I.622/40-...
121002
I.622/40-M10 C2
26
42.0
M10
17
30
5.0
16
Tapered handles I.622/40-...
121003
I.622/40-M10 C3
26
42.0
M10
17
30
5.0
16
Tapered handles I.622/40-...
121004
I.622/40-M10 C4
26
42.0
M10
17
30
5.0
16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청