HPG Geared Type
ORIENTALMOTOR Co.,Ltd.
Make a Selection from the Product Tree.
Stepping Motors
Stepping Motor and Driver Package alpha STEP
AZ Series DC Power Supply Input
Pulse Input Type
Powered by
CAD모델 선택
{oriental/selction_from_product_tree/stepping_motors/alpha_step/az_series_dc/pulse_input_type/dc_pi_hpg_asmtab.prj},{NB=AZ46MK-HP5F-1},{CNSORDERNO1=AZ46MK-HP},{SERIES=AZ Series DC Power Supply Input},{TP=HPG Geared Type with Electromagnetic Brake},{SZ=40},{LC=135.5},{SHAPE=Single Shaft: Flange Output},{VT=24/48 VDC},{GT=HPG Geared Type},{GR=5},{CL=1},{VER=21},{PPATH=../../az_series_ac/built_in/hpg_geared_type/hpg_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
CNSORDERNO
Product Name
ⁿ/ₐ
SERIES
Series Name
ⁿ/ₐ
TP
Type
ⁿ/ₐ
SZ
Motor Frame Size
[mm]
LC
Motor Length
[mm]
SHAPE
Shape
ⁿ/ₐ
VT
Power Supply Voltage
ⁿ/ₐ
GT
Gear Type
ⁿ/ₐ
AZ46AK-HP5-1
AZ46AK-HP5-1
AZ Series DC Power Supply...
HPG Geared Type
40
104.5
Single Shaft: Shaft Outpu...
24/48 VDC
HPG Geared Type
AZ46AK-HP5F-1
AZ46AK-HP5F-1
AZ Series DC Power Supply...
HPG Geared Type
40
104.5
Single Shaft: Flange Outp...
24/48 VDC
HPG Geared Type
AZ46MK-HP5-1
AZ46MK-HP5-1
AZ Series DC Power Supply...
HPG Geared Type with Elec...
40
135.5
Single Shaft: Shaft Outpu...
24/48 VDC
HPG Geared Type
AZ46MK-HP5F-1
AZ46MK-HP5F-1
AZ Series DC Power Supply...
HPG Geared Type with Elec...
40
135.5
Single Shaft: Flange Outp...
24/48 VDC
HPG Geared Type
AZ66AK-HP5-1
AZ66AK-HP5-1
AZ Series DC Power Supply...
HPG Geared Type
60
132.0
Single Shaft: Shaft Outpu...
24/48 VDC
HPG Geared Type
AZ66AK-HP5F-1
AZ66AK-HP5F-1
AZ Series DC Power Supply...
HPG Geared Type
60
132.0
Single Shaft: Flange Outp...
24/48 VDC
HPG Geared Type
AZ66MK-HP5-1
AZ66MK-HP5-1
AZ Series DC Power Supply...
HPG Geared Type with Elec...
60
178.0
Single Shaft: Shaft Outpu...
24/48 VDC
HPG Geared Type
AZ66MK-HP5F-1
AZ66MK-HP5F-1
AZ Series DC Power Supply...
HPG Geared Type with Elec...
60
178.0
Single Shaft: Flange Outp...
24/48 VDC
HPG Geared Type
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청