HPG Geared Type
ORIENTALMOTOR Co.,Ltd.
Make a Selection from the Product Tree.
Stepping Motors
Stepping Motor and Driver Package alpha STEP
AZ Series AC Power Supply Input
Pulse Input Type
Powered by
CAD모델 선택
{oriental/selction_from_product_tree/stepping_motors/alpha_step/az_series_ac/pulse_input_type/hpg_pi_asmtab.prj},{NB=AZ66MA-HP5F-1},{CNSORDERNO1=AZ66MA-HP},{SERIES=AZ Series AC Power Supply Input},{TP=HPG Geared Type with Electromagnetic Brake},{SZ=60},{LC=178.0},{SHAPE=Single Shaft: Flange Output},{VT=Single-Phase 100-120VAC},{GT=HPG Geared Type},{GR=5},{CL=1},{VER=41},{PPATH=../built_in/hpg_geared_type/hpg_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CNSORDERNO
Product Name
ⁿ/ₐ
SERIES
Series Name
ⁿ/ₐ
TP
Type
ⁿ/ₐ
SZ
Motor Frame Size
[mm]
LC
Motor Length
[mm]
SHAPE
Shape
ⁿ/ₐ
VT
Power Supply Voltage
ⁿ/ₐ
GT
Gear Type
ⁿ/ₐ
AZ46AA-HP5-1
AZ46AA-HP5-1
AZ Series AC Power Supply...
HPG Geared Type
40
104.5
Single Shaft: Shaft Outpu...
Single-Phase 100-120VAC
HPG Geared Type
AZ46AA-HP5F-1
AZ46AA-HP5F-1
AZ Series AC Power Supply...
HPG Geared Type
40
104.5
Single Shaft: Flange Outp...
Single-Phase 100-120VAC
HPG Geared Type
AZ46MA-HP5-1
AZ46MA-HP5-1
AZ Series AC Power Supply...
HPG Geared Type with Elec...
40
135.5
Single Shaft: Shaft Outpu...
Single-Phase 100-120VAC
HPG Geared Type
AZ46MA-HP5F-1
AZ46MA-HP5F-1
AZ Series AC Power Supply...
HPG Geared Type with Elec...
40
135.5
Single Shaft: Flange Outp...
Single-Phase 100-120VAC
HPG Geared Type
AZ46AC-HP5-1
AZ46AC-HP5-1
AZ Series AC Power Supply...
HPG Geared Type
40
104.5
Single Shaft: Shaft Outpu...
Single-Phase 200-240VAC
HPG Geared Type
AZ46AC-HP5F-1
AZ46AC-HP5F-1
AZ Series AC Power Supply...
HPG Geared Type
40
104.5
Single Shaft: Flange Outp...
Single-Phase 200-240VAC
HPG Geared Type
AZ46MC-HP5-1
AZ46MC-HP5-1
AZ Series AC Power Supply...
HPG Geared Type with Elec...
40
135.5
Single Shaft: Shaft Outpu...
Single-Phase 200-240VAC
HPG Geared Type
AZ46MC-HP5F-1
AZ46MC-HP5F-1
AZ Series AC Power Supply...
HPG Geared Type with Elec...
40
135.5
Single Shaft: Flange Outp...
Single-Phase 200-240VAC
HPG Geared Type
AZ66AA-HP5-1
AZ66AA-HP5-1
AZ Series AC Power Supply...
HPG Geared Type
60
132.0
Single Shaft: Shaft Outpu...
Single-Phase 100-120VAC
HPG Geared Type
AZ66AA-HP5F-1
AZ66AA-HP5F-1
AZ Series AC Power Supply...
HPG Geared Type
60
132.0
Single Shaft: Flange Outp...
Single-Phase 100-120VAC
HPG Geared Type
AZ66MA-HP5-1
AZ66MA-HP5-1
AZ Series AC Power Supply...
HPG Geared Type with Elec...
60
178.0
Single Shaft: Shaft Outpu...
Single-Phase 100-120VAC
HPG Geared Type
AZ66MA-HP5F-1
AZ66MA-HP5F-1
AZ Series AC Power Supply...
HPG Geared Type with Elec...
60
178.0
Single Shaft: Flange Outp...
Single-Phase 100-120VAC
HPG Geared Type
AZ66AC-HP5-1
AZ66AC-HP5-1
AZ Series AC Power Supply...
HPG Geared Type
60
132.0
Single Shaft: Shaft Outpu...
Single-Phase 200-240VAC
HPG Geared Type
AZ66AC-HP5F-1
AZ66AC-HP5F-1
AZ Series AC Power Supply...
HPG Geared Type
60
132.0
Single Shaft: Flange Outp...
Single-Phase 200-240VAC
HPG Geared Type
AZ66MC-HP5-1
AZ66MC-HP5-1
AZ Series AC Power Supply...
HPG Geared Type with Elec...
60
178.0
Single Shaft: Shaft Outpu...
Single-Phase 200-240VAC
HPG Geared Type
AZ66MC-HP5F-1
AZ66MC-HP5F-1
AZ Series AC Power Supply...
HPG Geared Type with Elec...
60
178.0
Single Shaft: Flange Outp...
Single-Phase 200-240VAC
HPG Geared Type
AZ98AA-HP5-1
AZ98AA-HP5-1
AZ Series AC Power Supply...
HPG Geared Type
90
160.0
Single Shaft: Shaft Outpu...
Single-Phase 100-120VAC
HPG Geared Type
AZ98AA-HP5F-1
AZ98AA-HP5F-1
AZ Series AC Power Supply...
HPG Geared Type
90
160.0
Single Shaft: Flange Outp...
Single-Phase 100-120VAC
HPG Geared Type
AZ98MA-HP5-1
AZ98MA-HP5-1
AZ Series AC Power Supply...
HPG Geared Type with Elec...
90
201.5
Single Shaft: Shaft Outpu...
Single-Phase 100-120VAC
HPG Geared Type
AZ98MA-HP5F-1
AZ98MA-HP5F-1
AZ Series AC Power Supply...
HPG Geared Type with Elec...
90
201.5
Single Shaft: Flange Outp...
Single-Phase 100-120VAC
HPG Geared Type
AZ98AC-HP5-1
AZ98AC-HP5-1
AZ Series AC Power Supply...
HPG Geared Type
90
160.0
Single Shaft: Shaft Outpu...
Single-Phase 200-240VAC
HPG Geared Type
AZ98AC-HP5F-1
AZ98AC-HP5F-1
AZ Series AC Power Supply...
HPG Geared Type
90
160.0
Single Shaft: Flange Outp...
Single-Phase 200-240VAC
HPG Geared Type
AZ98MC-HP5-1
AZ98MC-HP5-1
AZ Series AC Power Supply...
HPG Geared Type with Elec...
90
201.5
Single Shaft: Shaft Outpu...
Single-Phase 200-240VAC
HPG Geared Type
AZ98MC-HP5F-1
AZ98MC-HP5F-1
AZ Series AC Power Supply...
HPG Geared Type with Elec...
90
201.5
Single Shaft: Flange Outp...
Single-Phase 200-240VAC
HPG Geared Type
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청