目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
HP-R Type - Plug
NITTO KOHKI
Cupla
For Hi Pressure Oil (Two-way shut-off)
HSP CUPLA, Body Material Steel, Seal Nitrile Rubber
Male tapered thread
Powered by
CAD模型選擇
{nitto/cupla/hi_pressure_oil/hsp_cupla_steel/male_tapered_thread/hpr_type_plug.prj},{NB=CCB23948-00_3HP-R_STEEL_NBR_c},{ASSYNO=CB23948},{MODEL=3HP-R},{S=Rc 3/8},{MT=STEEL},{M=102},{L=(55.5)},{L1=55.5},{D=25},{C=22.5},{H=Hex.23},{T=R 3/8},{XH=23},{SM=NBR},{SECTION=C},{FIG=0},{REV=0},{DXF=20.0},{MNO=3HP-R-STL-NBR}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ASSYNO
Assy No.
ⁿ/ₐ
S
Application
ⁿ/ₐ
MT
Material
ⁿ/ₐ
M
Mass
[g]
L
[mm]
D
[mm]
C
[mm]
H
WAF
[mm]
T
[mm]
SM
Seal material
ⁿ/ₐ
2HP-R STEEL NBR
2HP-R STEEL NBR
CB23944
Rc 1/4
STEEL
60
(49)
21
17.5
Hex.19
R 1/4
NBR
3HP-R STEEL NBR
3HP-R STEEL NBR
CB23948
Rc 3/8
STEEL
102
(55.5)
25
22.5
Hex.23
R 3/8
NBR
4HP-R STEEL NBR
4HP-R STEEL NBR
CB23952
Rc 1/2
STEEL
171
(63)
31
27.5
Hex.29
R 1/2
NBR
6HP-R STEEL NBR
6HP-R STEEL NBR
CB23956
Rc 3/4
STEEL
197
(66)
35
27.5
Hex.32
R 3/4
NBR
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求