您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
Horizontal Motor Mount - Accessories
Hub City
Obsolete Products
PowerTorque Shaft Mount Reducers
Accessories
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/powertorque/accessories/horizontal_mm_asmtab.prj},{NB=0279-00274},{PN=0279-00274},{MN=PT24207 KIT 143T-286T},{RATIO=N/A},{STYLE=N/A},{GT=N/A},{FS=N/A},{OD=N/A},{DESCRIPTION=PT24207 KIT, MOTOR MOUNT HORIZONTAL 143T-286T},{PT=Parallel},{PL=PowerTorque Shaft Mt Reducer},{IT=N/A},{ID=N/A},{OT=N/A},{SM=PT24207},{WT=97},{A=18.625},{B=17.0},{C=17.50},{D=14.25},{EMIN=15.3},{EMAX=20.1},{F=2.000},{G=15.499},{H=4.63},{J=3/4x8},{K=6.13},{PNL=0279-00335},{PNM=0279-00312},{H1=-0.19250},{PPATH=horizontal_motor_mounts/horizontal_mm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part No.
ⁿ/ₐ
MN
Model Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PL
Product Line
ⁿ/ₐ
SM
Shaft Mount
ⁿ/ₐ
WT
Weight
[Lbs.]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
EMIN
E Min
[Inch]
EMAX
E Max
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
0279-00270
0279-00270
PT21107 KIT 56T-215T
PT21107 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT21107
39
14.625
11.0
13.50
9.25
11.1
15.3
1.375
11.999
3.38
5/8x7
3.88
0279-00271
0279-00271
PT22115 KIT 56T-215T
PT22115 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT22115
40
14.625
11.0
13.50
9.25
12.6
16.8
1.375
11.999
3.38
5/8x7
4.18
0279-00272
0279-00272
PT23203 KIT 56T-215T
PT23203 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT23203
41
14.625
11.0
13.50
9.25
13.8
18.0
1.375
11.999
4.25
5/8x8
4.88
0279-00273
0279-00273
PT23203 KIT 143T-286T
PT23203 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT23203
83
18.625
17.0
17.50
14.25
14.0
18.2
2.000
15.499
4.25
3/4x8
4.88
0279-00274
0279-00274
PT24207 KIT 143T-286T
PT24207 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT24207
97
18.625
17.0
17.50
14.25
15.3
20.1
2.000
15.499
4.63
3/4x8
6.13
0279-00275
0279-00275
PT24207 KIT 143T-326T
PT24207 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT24207
121
20.500
18.5
19.25
16.50
15.3
20.1
2.000
17.500
4.63
3/4x8
6.13
0279-00276
0279-00276
PT25215 KIT 143T-286T
PT25215 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT25215
95
18.625
17.0
17.50
14.25
15.3
20.1
2.000
15.499
4.13
3/4x8
6.65
0279-00277
0279-00277
PT25215 KIT 143T-326T
PT25215 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT25215
122
20.500
18.5
19.25
16.50
15.3
20.1
2.000
17.500
4.13
3/4x8
6.65
0279-00278
0279-00278
PT26307 KIT 143T-326T
PT26307 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT26307
123
20.500
18.5
19.25
16.50
16.7
21.4
2.000
17.500
4.50
3/4x8
7.31
0279-00279
0279-00279
PT27315 KIT 143T-365T
PT27315 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT27315
148
22.500
19.0
21.25
16.50
17.5
21.7
2.063
19.250
4.75
1x9
7.81
0279-00280
0279-00280
PT28407 KIT 143T-365T
PT28407 KIT, MOTOR MOUNT ...
Parallel
PowerTorque Shaft Mt Redu...
PT28407
148
22.500
19.0
21.25
16.50
18.3
22.8
2.063
19.250
4.75
1x9
7.81
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求