slovenčina
English
Hollow pin bush chains standard simplex
Haberkorn
Driving elements
Chains
Standard with hollow pins
Powered by
CAD模型選擇
{haberkorn/driving_elements/chains/standard_with_hollow_pins/hollow_pins_chains_type_a_asmtab.prj},{NB=F01990},{NAME=Hollow pin bush chain standard simplex 08 B-1 (1/2\"x5/16\"); d3=4,5mm},{ISO=08B-1},{CNSORDERNO=F01990},{P=12.700},{PI=1/2\"},{B1=7.75},{D2=4.50},{D1=8.51},{A2=17.0},{G=11.60},{CMIN=9.3},{CMED=12.8},{KG=0.58},{TYPE=A},{PPATH=hollow_pins_chains_type_a_b_asmtpl.prj},{CNSORDERNO2=601512000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
NAME
Name
ⁿ/ₐ
ISO
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p
[mm]
PI
p
[Inch]
B1
b1 min.
[mm]
D2
d2
[mm]
D1
d1 max.
[mm]
A2
a2 max.
[mm]
G
g max.
[mm]
CMIN
Minimum breaking load
[KN]
CMED
Average breaking load
[KN]
KG
q ?
[kg/m]
TYPE
Type
ⁿ/ₐ
F01990
Hollow pin bush chain sta...
08B-1
F01990
12.700
1/2"
7.75
4.50
8.51
17.0
11.60
9.3
12.8
0.58
A
F03158
Hollow pin bush chain sta...
10B-1
F03158
15.875
5/8"
9.65
5.18
10.16
19.6
14.70
12.7
16.4
0.00
A
F03160
Hollow pin bush chain sta...
12B-1
F03160
19.050
3/4"
11.68
5.85
12.07
22.7
15.90
12.7
17.5
1.10
A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求