카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
HMK4 Adapter - Union
Parker
PARKER Adapters
Male/Male adapters BSPP 60° cone, BSPT, NPT
Powered by
CAD모델 선택
{parker/n_adapter/09n_bspp_eins_eins_60/hmk4.prj},{NB=Adapter Gerader Stutzen 32HMK4SS},{IDNR=},{ZFACTOR=2.200},{ZOOM=1.500},{ERMETO=32HMK4SS},{BESTNR=32HMK4},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{T1=2},{NDRT1=59.614},{KDAT1=56.656},{T2=2},{NDRT2=59.614},{KDAT2=56.656},{C=70.000},{D1=46.000},{D2=46.000},{L=76.000},{L1L=25.000},{D5L=67.800},{L3L=3.200},{D3L=54.600},{L1R=25.000},{D5R=67.800},{L3R=3.200},{D3R=54.600},{PTL=0.300},{WEIGHT=0.88200},{WERKSTOFFVIS=Edelstahl},{ERMETO2=32HMK4SS}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
T1
Thread 1 BSPP
ⁿ/ₐ
T2
Thread 2 BSPP
ⁿ/ₐ
C
Width across flats
[mm]
D1
Bore 1
[mm]
D2
Bore 2
[mm]
L
Overall length
[mm]
WEIGHT
Weight
[kg]
WERKSTOFFVIS
Material selection
ⁿ/ₐ
Adapters Union 2HMK4SS
2HMK4SS
Edelstahl
1/8
1/8
14.000
4.000
4.000
24.000
0.01750
Edelstahl
Adapters Union 4-2HMK4SS
4-2HMK4SS
Edelstahl
1/4
1/8
19.000
5.000
4.000
28.000
0.03000
Edelstahl
Adapters Union 4HMK4SS
4HMK4SS
Edelstahl
1/4
1/4
19.000
5.000
5.000
32.000
0.04000
Edelstahl
Adapters Union 6-4HMK4SS
6-4HMK4SS
Edelstahl
3/8
1/4
22.000
8.000
5.000
33.000
0.06900
Edelstahl
Adapters Union 6HMK4SS
6HMK4SS
Edelstahl
3/8
3/8
22.000
8.000
8.000
35.000
0.05600
Edelstahl
Adapters Union 8-4HMK4SS
8-4HMK4SS
Edelstahl
1/2
1/4
27.000
11.000
5.000
37.000
0.09500
Edelstahl
Adapters Union 8-6HMK4SS
8-6HMK4SS
Edelstahl
1/2
3/8
27.000
11.000
8.000
38.000
0.08140
Edelstahl
Adapters Union 8HMK4SS
8HMK4SS
Edelstahl
1/2
1/2
27.000
11.000
11.000
41.000
0.09200
Edelstahl
Adapters Union 10-8HMK4SS
10-8HMK4SS
Edelstahl
5/8
1/2
30.000
14.000
11.000
43.000
0.10600
Edelstahl
Adapters Union 10HMK4SS
10HMK4SS
Edelstahl
5/8
5/8
30.000
14.000
14.000
45.000
0.10900
Edelstahl
Adapters Union 12-4HMK4SS
12-4HMK4SS
Edelstahl
3/4
1/4
32.000
17.000
5.000
39.000
0.10500
Edelstahl
Adapters Union 12-6HMK4SS
12-6HMK4SS
Edelstahl
3/4
3/8
32.000
17.000
8.000
41.000
0.12000
Edelstahl
Adapters Union 12-8HMK4SS
12-8HMK4SS
Edelstahl
3/4
1/2
32.000
17.000
11.000
43.000
0.14000
Edelstahl
Adapters Union 12-10HMK4S...
12-10HMK4SS
Edelstahl
3/4
5/8
32.000
17.000
14.000
45.000
0.14000
Edelstahl
Adapters Union 12HMK4SS
12HMK4SS
Edelstahl
3/4
3/4
32.000
17.000
17.000
45.000
0.14600
Edelstahl
Adapters Union 16-8HMK4SS
16-8HMK4SS
Edelstahl
1
1/2
41.000
22.000
11.000
47.000
0.20000
Edelstahl
Adapters Union 16-10HMK4S...
16-10HMK4SS
Edelstahl
1
5/8
41.000
22.000
14.000
49.000
0.00001
Edelstahl
Adapters Union 16-12HMK4S...
16-12HMK4SS
Edelstahl
1
3/4
41.000
22.000
17.000
49.000
0.18850
Edelstahl
Adapters Union 16HMK4SS
16HMK4SS
Edelstahl
1
1
41.000
22.000
22.000
52.000
0.22000
Edelstahl
Adapters Union 20-12HMK4S...
20-12HMK4SS
Edelstahl
1 1/4
3/4
50.000
29.000
17.000
57.000
0.38460
Edelstahl
Adapters Union 20-16HMK4S...
20-16HMK4SS
Edelstahl
1 1/4
1
50.000
29.000
22.000
60.000
0.42260
Edelstahl
Adapters Union 20HMK4SS
20HMK4SS
Edelstahl
1 1/4
1 1/4
50.000
29.000
29.000
61.000
0.43300
Edelstahl
Adapters Union 24-16HMK4S...
24-16HMK4SS
Edelstahl
1 1/2
1
55.000
33.000
22.000
64.000
0.56400
Edelstahl
Adapters Union 24-20HMK4S...
24-20HMK4SS
Edelstahl
1 1/2
1 1/4
55.000
33.000
29.000
65.000
0.56000
Edelstahl
Adapters Union 24HMK4SS
24HMK4SS
Edelstahl
1 1/2
1 1/2
55.000
33.000
33.000
67.000
0.56000
Edelstahl
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
EMK4 Adapter - Union elbow
Parker
29.02.2024
C6MK4 Adapter - Swivel nut elbow
Parker
29.02.2024
WMK4WL4NM Adapter - Adapters Bulkhead union
Parker
29.02.2024
F6MK4 Adapter - Swivel male stud
Parker
29.02.2024
RI-ED EO - Thread reducer/expander
Parker
29.02.2024
F4OHMG5 Adapter - Male female thread adapter
Parker
29.02.2024
FMK4 Adapter - Male stud connector
Parker
29.02.2024
GE-R-ED EO - Male Stud connector
Parker
29.02.2024
F3MK4 Adapter - Male stud connector
Parker
29.02.2024
E6MK4 Adapter - Swivel nut elbow
Parker
29.02.2024
JMK4 Adapter - Union tee
Parker
29.02.2024
FM EO - EO2-FM Functional nut / for steel tubes
Parker
29.02.2024
MMO444M Adapter - Swivel nut tee
Parker
29.02.2024
H6MK4 Adapter - Swivel nut union
Parker
29.02.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청