HG60A semiF - Mounting holes
KANA (Katayama Chain)
Sprockets
Chain No.60
Un-finished sprocket (Steel)
A Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_60/un_finished_sprocket_steel/a_type/hg60a_semi_f.prj},{NB=KANA_HG60A30D19__PCD0(H 7 N/A 0/+0.1 0 N/A)},{TYPE=HG60A},{NOT=30},{NOTX=30.000},{DP=182.25},{DO=193},{T=11.7},{DR=11.910},{MAT=Induction hardening},{MATC=},{SD=19.0},{SDMIN=19.000},{SDAS=H},{SDAC=7},{NOH=},{TOH=N/A},{HD=0.0},{HDAS= 'H', 'H', 'D', 'D', 'E', 'E', 'F', 'F', 'G', 'G', 'Js', 'Js', 'K' , 'K', 'M', 'M', 'N', 'N'},{HDAC=$HDACALG.},{HDAV=0/+0.1},{TD=N/A},{PCD=0.0},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
DO
Outer dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments hardeningtempering
ⁿ/ₐ
SDAV
Bore allowance
[μm]
CAUTION
Caution
ⁿ/ₐ
KANA_HG60A10D15
HG60A
10
61.65
49.74
49.74
70
11.7
Induction hardening
0/+18
The tooth profile in the ...
KANA_HG60A11D15
HG60A
11
67.62
55.71
55.02
76
11.7
Induction hardening
0/+18
The tooth profile in the ...
KANA_HG60A12D15
HG60A
12
73.60
61.69
61.69
83
11.7
Induction hardening
0/+18
The tooth profile in the ...
KANA_HG60A13D15
HG60A
13
79.60
67.69
67.11
89
11.7
Induction hardening
0/+18
The tooth profile in the ...
KANA_HG60A14D17
HG60A
14
85.61
73.70
73.70
95
11.7
Induction hardening
0/+18
The tooth profile in the ...
KANA_HG60A15D17
HG60A
15
91.62
79.71
79.21
101
11.7
Induction hardening
0/+18
The tooth profile in the ...
KANA_HG60A16D17
HG60A
16
97.65
85.74
85.74
107
11.7
Induction hardening
0/+18
The tooth profile in the ...
KANA_HG60A17D17
HG60A
17
103.67
91.76
91.32
113
11.7
Induction hardening
0/+18
The tooth profile in the ...
KANA_HG60A18D17
HG60A
18
109.71
97.80
97.80
119
11.7
Induction hardening
0/+18
The tooth profile in the ...
KANA_HG60A19D17
HG60A
19
115.74
103.83
103.43
126
11.7
Induction hardening
0/+18
The tooth profile in the ...
KANA_HG60A20D17
HG60A
20
121.78
109.87
109.87
132
11.7
Induction hardening
0/+18
The tooth profile in the ...
KANA_HG60A21D17
HG60A
21
127.82
115.91
115.55
138
11.7
Induction hardening
0/+18
The tooth profile in the ...
KANA_HG60A22D17
HG60A
22
133.86
121.95
121.95
144
11.7
Induction hardening
0/+18
The tooth profile in the ...
KANA_HG60A23D17
HG60A
23
139.90
127.99
127.66
150
11.7
Induction hardening
0/+18
The tooth profile in the ...
KANA_HG60A24D19
HG60A
24
145.95
134.04
134.04
156
11.7
Induction hardening
0/+21
The tooth profile in the ...
KANA_HG60A25D19
HG60A
25
151.99
140.08
139.78
162
11.7
Induction hardening
0/+21
The tooth profile in the ...
KANA_HG60A26D19
HG60A
26
158.04
146.13
146.13
168
11.7
Induction hardening
0/+21
The tooth profile in the ...
KANA_HG60A27D19
HG60A
27
164.09
152.18
151.90
174
11.7
Induction hardening
0/+21
The tooth profile in the ...
KANA_HG60A28D19
HG60A
28
170.14
158.23
158.23
180
11.7
Induction hardening
0/+21
The tooth profile in the ...
KANA_HG60A29D19
HG60A
29
176.20
164.29
164.03
187
11.7
Induction hardening
0/+21
The tooth profile in the ...
KANA_HG60A30D19
HG60A
30
182.25
170.34
170.34
193
11.7
Induction hardening
0/+21
The tooth profile in the ...
KANA_HG60A32D21
HG60A
32
194.35
182.44
182.44
205
11.7
Induction hardening
0/+21
The tooth profile in the ...
KANA_HG60A34D21
HG60A
34
206.46
194.55
194.55
217
11.7
Induction hardening
0/+21
The tooth profile in the ...
KANA_HG60A35D21
HG60A
35
212.52
200.61
200.40
223
11.7
Induction hardening
0/+21
The tooth profile in the ...
KANA_HG60A36D21
HG60A
36
218.57
206.66
206.66
229
11.7
Induction hardening
0/+21
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청