HG160A semiF - Mounting holes
KANA (Katayama Chain)
Sprockets
Chain No.160
Un-finished sprocket (Steel)
A Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_160/un_finished_sprocket_steel/a_type/hg160a_semi_f.prj},{NB=KANA_HG160A23D36__PCD0(H 7 N/A 0/+0.1 0 N/A)},{TYPE=HG160A},{NOT=23},{NOTX=23.000},{DP=373.07},{DO=400},{T=29.4},{DR=28.580},{MAT=Induction hardening},{MATC=},{SD=36.0},{SDMIN=36.000},{SDAS=H},{SDAC=7},{NOH=},{TOH=N/A},{HD=0.0},{HDAS= 'H', 'H', 'D', 'D', 'E', 'E', 'F', 'F', 'G', 'G', 'Js', 'Js', 'K' , 'K', 'M', 'M', 'N', 'N'},{HDAC=$HDACALG.},{HDAV=0/+0.1},{TD=N/A},{PCD=0.0},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
DO
Outer dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments hardeningtempering
ⁿ/ₐ
SDAV
Bore allowance
[μm]
CAUTION
Caution
ⁿ/ₐ
KANA_HG160A10D27
HG160A
10
164.39
135.81
135.81
187
29.4
Induction hardening
0/+21
The tooth profile in the ...
KANA_HG160A11D27
HG160A
11
180.31
151.73
149.89
204
29.4
Induction hardening
0/+21
The tooth profile in the ...
KANA_HG160A12D27
HG160A
12
196.28
167.70
167.70
220
29.4
Induction hardening
0/+21
The tooth profile in the ...
KANA_HG160A13D27
HG160A
13
212.27
183.69
182.14
237
29.4
Induction hardening
0/+21
The tooth profile in the ...
KANA_HG160A14D27
HG160A
14
228.30
199.72
199.72
253
29.4
Induction hardening
0/+21
The tooth profile in the ...
KANA_HG160A15D31
HG160A
15
244.33
215.75
214.41
269
29.4
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG160A16D31
HG160A
16
260.39
231.81
231.81
286
29.4
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG160A17D31
HG160A
17
276.46
247.88
246.70
302
29.4
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG160A18D31
HG160A
18
292.55
263.97
263.97
319
29.4
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG160A19D31
HG160A
19
308.64
280.06
279.01
335
29.4
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG160A20D31
HG160A
20
324.74
296.16
296.16
351
29.4
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG160A21D31
HG160A
21
340.84
312.26
311.31
368
29.4
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG160A22D36
HG160A
22
356.96
328.38
328.38
384
29.4
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG160A23D36
HG160A
23
373.07
344.49
343.62
400
29.4
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG160A24D36
HG160A
24
389.19
360.61
360.61
416
29.4
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG160A25D36
HG160A
25
405.32
376.74
375.94
433
29.4
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG160A26D36
HG160A
26
421.45
392.87
392.87
449
29.4
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG160A27D36
HG160A
27
437.58
409.00
408.26
465
29.4
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG160A28D36
HG160A
28
453.72
425.14
425.14
481
29.4
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG160A30D36
HG160A
30
485.99
457.41
457.41
514
29.4
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG160A32D36
HG160A
32
518.28
489.70
489.70
546
29.4
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG160A35D36
HG160A
35
566.71
538.13
537.56
595
29.4
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG160A38D36
HG160A
38
615.17
586.59
586.59
644
29.4
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG160A40D36
HG160A
40
647.47
618.89
618.89
676
29.4
Induction hardening
0/+25
The tooth profile in the ...
KANA_HG160A45D36
HG160A
45
728.25
699.67
699.23
757
29.4
Induction hardening
0/+25
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청