HG-9261 - Spring Latch Hinge - Heavy Duty
Essentra Components
Access Hardware
Hinges
Concealed Hinges
Standard Concealed Hinges
Spring Latch Hinge - Heavy Duty
Powered by
CAD模型選擇
{essentra/l1_b00000000/l2_b03000000/l3_b03010000/l4_b03010200/p020382/hg-9261_asmtab.prj},{NB=HG-9263},{PN=HG-9263},{AMERSID=1079862},{APACID=-},{EMEAID=-},{MATERIAL=Type 300 Series Stainless Steel},{LEAFTHICKNE=0.125},{HAND=Right},{A=2.000},{B=0.375},{C=1.120},{D=1.250},{PPATH=hg-9261/hg-9261_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material Type
ⁿ/ₐ
LEAFTHICKNE
Leaf Thickness
[Inch]
HAND
Hand
ⁿ/ₐ
A
A Length
[Inch]
B
B Pin Diameter
[Inch]
C
C Width from Pin
[Inch]
D
D Lead Legnth
[Inch]
HG-9261
HG-9261
1079860
-
-
Steel
0.125
Right
2.000
0.375
1.120
1.250
HG-9263
HG-9263
1079862
-
-
Type 300 Series Stainless...
0.125
Right
2.000
0.375
1.120
1.250
HG-9271
HG-9271
1079864
-
-
Steel
0.187
Right
3.000
0.500
1.250
1.500
HG-9273
HG-9273
1079866
-
-
Type 300 Series Stainless...
0.187
Right
3.000
0.500
1.250
1.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求