您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
HG-8006 - Slip Joint Hinge
Reid Supply
Latches, Catches & Hinges
Hinges
Lift Off Hinges
Slip Joint Hinge
Powered by
CAD模型選擇
{reidsupply/l1_b00000000/l2_b03000000/l3_b03050000/p020811/hg-8006_asmtab.prj},{NB=HG-8016},{PN=HG-8016},{AMERSID=1057524},{APACID=-},{EMEAID=-},{BODYMATERIAL=Steel},{PINMATERIAL=Steel},{HAND=Right},{LENGTH=3.000},{OPENWIDTH=3.000},{PINDIA=0.250},{LEAFTHICKNESS=0.093},{CONFIGURATIHG81=HG-8016},{CONFIGURATIHG82=HG-8016},{STATECOINCIDENT1=S},{STATECOINCIDENT2=S},{STATECOINCIDENT3=S},{STATECONCENTRIC1=S},{PPATH=hg-8006/hg-8006_asmtpl.prj},{URL=https://www.reidsupply.com/en-us/p/lift-off-hinges/hg-8016}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
BODYMATERIAL
Body Material
ⁿ/ₐ
PINMATERIAL
Pin Material
ⁿ/ₐ
HAND
Hand
ⁿ/ₐ
LENGTH
Length
[Inch]
OPENWIDTH
Open Width
[Inch]
PINDIA
Pin Diameter
[Inch]
LEAFTHICKNESS
Leaf Thickness
[Inch]
HG-8006
HG-8006
1057520
-
-
Steel
Steel
Right
2.000
1.680
0.125
0.075
HG-8011
HG-8011
1057522
-
-
Steel
Steel
Right
2.500
1.870
0.187
0.075
HG-8016
HG-8016
1057524
-
-
Steel
Steel
Right
3.000
3.000
0.250
0.093
HG-8106
HG-8106
1057526
-
-
Stainless
Stainless
Right
2.000
1.680
0.187
0.075
HG-8111
HG-8111
1057528
-
-
Stainless
Stainless
Right
3.000
2.000
0.187
0.093
HG-8116
HG-8116
1057530
-
-
Stainless
Stainless
Right
3.000
3.000
0.250
0.093
HG-8206
HG-8206
1057532
-
-
Aluminum
Stainless
Right
2.000
1.680
0.187
0.075
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD
Generuj model CAD
Utwórz dokument PDF
Zapytanie ofertowe