magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HEL-D-NPT - 开关阀
Festo
产品 (A - Z)
H
HEL
Powered by
CAD模型選擇
{festo/parts/h/hel/hel_npt_asmtab.prj},{NB=173919 HEL-3/8-D-MIDI-NPT},{TNR=173919},{TYP=HEL-3/8-D-MIDI-NPT},{INFO=},{B1=85.000},{B2=70.000},{B3=55.000},{B4=43.000},{D1=3/8 NPT},{D3=M5},{D6=50.000},{H1=32.000},{H2=22.000},{L1=77.000},{L2=22.000},{T1=8.000},{PPATH=assemblies/hel_asmtpl.prj},{V=2.000},{CNSMASSEXACT=0.270},{EOLDATE=},{GTIN=4052568315870}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
ⁿ/ₐ
D3
ⁿ/ₐ
D6
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
T1
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
173916 HEL-1/8-D-MINI-NPT
173916
HEL-1/8-D-MINI-NPT
64.000
52.000
40.000
30.000
1/8 NPT
M4
30.000
20.000
11.000
56.000
16.000
7.000
0.126
4052568315849
173917 HEL-1/4-D-MINI-NPT
173917
HEL-1/4-D-MINI-NPT
64.000
52.000
40.000
30.000
1/4 NPT
M4
30.000
20.000
11.000
56.000
16.000
7.000
0.126
4052568315856
173918 HEL-3/8-D-MINI-NPT
173918
HEL-3/8-D-MINI-NPT
70.000
52.000
40.000
30.000
3/8 NPT
M4
30.000
20.000
11.000
56.000
16.000
7.000
0.126
4052568315863
173919 HEL-3/8-D-MIDI-NPT
173919
HEL-3/8-D-MIDI-NPT
85.000
70.000
55.000
43.000
3/8 NPT
M5
50.000
32.000
22.000
77.000
22.000
8.000
0.270
4052568315870
173920 HEL-1/2-D-MIDI-NPT
173920
HEL-1/2-D-MIDI-NPT
85.000
70.000
55.000
43.000
1/2 NPT
M5
50.000
32.000
22.000
77.000
22.000
8.000
0.270
4052568315887
173921 HEL-3/4-D-MIDI-NPT
173921
HEL-3/4-D-MIDI-NPT
85.000
70.000
55.000
43.000
3/4 NPT
M5
50.000
32.000
22.000
77.000
22.000
8.000
0.270
4052568315894
173922 HEL-3/4-D-MAXI-NPT
173922
HEL-3/4-D-MAXI-NPT
96.000
80.000
66.000
46.000
3/4 NPT
M5
50.000
32.000
22.000
89.000
23.000
8.000
0.394
4052568315900
173923 HEL-1-D-MAXI-NPT
173923
HEL-1-D-MAXI-NPT
116.000
91.000
66.000
46.000
1 NPT
M5
50.000
40.000
22.000
89.000
23.000
8.000
0.394
4052568315917
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求