目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
Height adjustment plate (U)
CKD
空壓氣缸
無活塞桿型氣缸
超級無桿缸 SRL3
SRL3-Q - 雙作用/帶防墜功能型
Powered by
CAD模型選擇
{ckd_cn/cylinder/rodless_cylinder/srl3_series/srl3-q/u_adjustment_plate.prj},{NB=SRL3-32-U},{TYPE=U},{BORE=32},{A=134},{B=80},{C=56},{D=30},{E=50},{F=20},{G=4-M6 penetrating},{H=10.5},{DG=6.000},{D1=11.000},{D2=10.000},{F1=0.600},{L1=6.500},{L2=6.000},{SW=5.000},{LSW=3.500},{LX=12.000},{DX=6.600},{NDM=6.000},{INFOTEXT=Product Info }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MN
Model no.
ⁿ/ₐ
BORE
Bore size
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
ⁿ/ₐ
H
[mm]
SRL3-12-U
SRL3-12-U
12
80
42
29
16
30
13
4-M3 penetrating
8.0
SRL3-16-U
SRL3-16-U
16
87
48
32
16
30
15
4-M3 penetrating
6.0
SRL3-20-U
SRL3-20-U
20
99
60
38
20
40
18
4-M4 penetrating
7.0
SRL3-25-U
SRL3-25-U
25
121
70
48
20
40
20
4-M5 penetrating
10.5
SRL3-32-U
SRL3-32-U
32
134
80
56
30
50
20
4-M6 penetrating
10.5
SRL3-40-U
SRL3-40-U
40
147
90
68
30
50
30
4-M6 penetrating
12.5
SRL3-50-U
SRL3-50-U
50
151
100
80
40
70
30
4-M8 penetrating
18.0
SRL3-63-U
SRL3-63-U
63
167
110
102
40
70
40
4-M8 penetrating
18.0
SRL3-80-U
SRL3-80-U
80
227
150
146
50
90
50
4-M12 penetrating
18.0
SRL3-100-U
SRL3-100-U
100
237
160
170
60
110
60
4-M12 penetrating
18.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求