HDHT - BALL BEARING UNITS - DIAMOND SHAPED HEAT- RESISTANT TYPE-
Misumi
誘명꽣
베어링 홀더 /베어링
Powered by
CAD모델 선택
{misumi/metric/12_bearing_holders/hdht_asmtab.prj},{NB=HDHT25},{MATH=Alloy Cast Iron Class No.30},{MATB=52100 Bearing Steel},{MATRS=Silicon Rubber},{MATSS=4137 Alloy Steel},{PRECISION=JIS B 1558, JIS B 1514, JIS B 1559},{OT=~180},{D=25},{F=130},{F1=99},{W=68},{TT=13},{A=35.8},{A1=27.0},{DD=16},{B=34.1},{S=14.3},{MBN=M14},{CRR=14000},{COO=7850},{M=M5x0.8},{MALG=5},{PITCH=0.80},{SC1=14.8},{MASS=600},{HR1=29.0},{HR2=33.9},{HR3=48.8},{HR4=68.0},{HR5=15.5},{HH1=7.5},{HH2=9.0},{HH3=2.0},{LEN=7},{GCX=17.2},{GCY=42.5},{GW1=8.083},{GW2=7},{GH1=2.0},{GH2=2},{OF=5},{PPATH=hdht/hdht_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
PN
형번
ⁿ/ₐ
TYPE
ⁿ/ₐ
MATH
하우징 재질
ⁿ/ₐ
MATB
Material of Bearing
ⁿ/ₐ
MATRS
Material of Rubber Seal
ⁿ/ₐ
MATSS
Material of Set Screw
ⁿ/ₐ
PRECISION
Precision
ⁿ/ₐ
OT
Operating Temperature
[°C]
D
[mm]
F
[mm]
F1
[mm]
W
[mm]
TT
t
[mm]
A
[mm]
A1
[mm]
DD
d
[mm]
B
[mm]
S
[mm]
MBN
Mounting bolt nominal
ⁿ/ₐ
CRR
Basic Load Rating Cr (Dynamic)
[N]
COO
Basic Load Rating Co (Static)
[N]
M
Set Screw M
ⁿ/ₐ
MASS
Mass
[g]
PPATH
ⁿ/ₐ
HDHT12
HDHT12
HDHT
Alloy Cast Iron Class No....
52100 Bearing Steel
Silicon Rubber
4137 Alloy Steel
JIS B 1558, JIS B 1514, J...
~180
12
113
90
60
11
33.3
25.5
12
31.0
12.7
M10
12800
6650
M5x0.8
500
hdht/hdht_asmtpl.prj
HDHT15
HDHT15
HDHT
Alloy Cast Iron Class No....
52100 Bearing Steel
Silicon Rubber
4137 Alloy Steel
JIS B 1558, JIS B 1514, J...
~180
15
113
90
60
11
33.3
25.5
12
31.0
12.7
M10
12800
6650
M5x0.8
500
hdht/hdht_asmtpl.prj
HDHT17
HDHT17
HDHT
Alloy Cast Iron Class No....
52100 Bearing Steel
Silicon Rubber
4137 Alloy Steel
JIS B 1558, JIS B 1514, J...
~180
17
113
90
60
11
33.3
25.5
12
31.0
12.7
M10
12800
6650
M5x0.8
500
hdht/hdht_asmtpl.prj
HDHT20
HDHT20
HDHT
Alloy Cast Iron Class No....
52100 Bearing Steel
Silicon Rubber
4137 Alloy Steel
JIS B 1558, JIS B 1514, J...
~180
20
113
90
60
11
33.3
25.5
12
31.0
12.7
M10
12800
6650
M5x0.8
400
hdht/hdht_asmtpl.prj
HDHT25
HDHT25
HDHT
Alloy Cast Iron Class No....
52100 Bearing Steel
Silicon Rubber
4137 Alloy Steel
JIS B 1558, JIS B 1514, J...
~180
25
130
99
68
13
35.8
27.0
16
34.1
14.3
M14
14000
7850
M5x0.8
600
hdht/hdht_asmtpl.prj
HDHT30
HDHT30
HDHT
Alloy Cast Iron Class No....
52100 Bearing Steel
Silicon Rubber
4137 Alloy Steel
JIS B 1558, JIS B 1514, J...
~180
30
148
117
80
13
40.2
31.0
16
38.1
15.9
M14
19500
11300
M6x0.75
900
hdht/hdht_asmtpl.prj
HDHT35
HDHT35
HDHT
Alloy Cast Iron Class No....
52100 Bearing Steel
Silicon Rubber
4137 Alloy Steel
JIS B 1558, JIS B 1514, J...
~180
35
161
130
90
15
44.4
34.0
16
42.9
17.5
M14
25700
15300
M6x0.75
1200
hdht/hdht_asmtpl.prj
HDHT40
HDHT40
HDHT
Alloy Cast Iron Class No....
52100 Bearing Steel
Silicon Rubber
4137 Alloy Steel
JIS B 1558, JIS B 1514, J...
~180
40
175
144
100
15
51.2
36.0
16
49.2
19.0
M14
29100
17800
M8x1.0
1500
hdht/hdht_asmtpl.prj
HDHT45
HDHT45
HDHT
Alloy Cast Iron Class No....
52100 Bearing Steel
Silicon Rubber
4137 Alloy Steel
JIS B 1558, JIS B 1514, J...
~180
45
188
148
108
16
52.2
38.0
19
49.2
19.0
M16
32500
20400
M8x1.0
1800
hdht/hdht_asmtpl.prj
HDHT50
HDHT50
HDHT
Alloy Cast Iron Class No....
52100 Bearing Steel
Silicon Rubber
4137 Alloy Steel
JIS B 1558, JIS B 1514, J...
~180
50
197
157
115
16
54.6
40.0
19
51.6
19.0
M16
35000
23200
M8x1.0
2000
hdht/hdht_asmtpl.prj
HDHT60
HDHT60
HDHT
Alloy Cast Iron Class No....
52100 Bearing Steel
Silicon Rubber
4137 Alloy Steel
JIS B 1558, JIS B 1514, J...
~180
60
250
202
140
18
68.7
48.0
23
65.1
25.4
M20
52500
36000
M10x1.25
3800
hdht/hdht_asmtpl.prj
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청