目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HBLR - Ring Handle Ball Lock Pins
Harcourt
Alignment Pins
Ball Lock Pins
Powered by
CAD模型選擇
{harcourt/alignment_pins/ball_lock_pins/hblr_asmtab.prj},{NB=HBLR-3-0.50},{MAT=},{HDL=Ring Handle},{OO=},{LON=24},{HLP=},{A=0.18750000},{AA=.1885-.1870},{GRIP=0.50},{AMAX=0.1885},{AMIN=0.1870},{B=0.219},{C=0.245},{D1=0.22},{E1=1.26},{F1=0.78},{G1=0.47},{H1=1.75},{J1=1.50},{K1=0.22},{L1=1.26},{M1=0.89},{N1=0.82},{P1=0.47},{R1=0.57},{S1=1.13},{TS=200},{RHDMAX=0.1940},{RHDMIN=0.1900},{RS=0.625},{RSH=0.093},{RD=0.020},{RHD=0.063},{PPATH=hbl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ON
Ordering Number
ⁿ/ₐ
HDL
Handle
ⁿ/ₐ
A
A Dia. - Nom.
[Inch]
AA
A Dia. - Act.
[Inch]
B
[Inch]
C
[Inch]
K
[Inch]
L
[Inch]
P
P Dia.
[Inch]
R
[Inch]
S
[Inch]
DS
Double Shear - Min.
[lbs]
TS
Tensile Strength - Min.
[lbs]
RHDMAX
Recommended Hole Diameter - Max.
[Inch]
RHDMIN
Recommended Hole Diameter - Min.
[Inch]
HBLR-3-0.50
HBLR-3-0.50
Ring Handle
3/16
.1885-.1870
0.219
0.245
0.22
1.26
0.47
0.57
1.13
2100
200
0.1940
0.1900
HBLR-4-0.50
HBLR-4-0.50
Ring Handle
1/4
.2485-.2470
0.290
0.275
0.22
1.26
0.47
0.57
1.13
4000
230
0.2540
0.2500
HBLR-5-0.50
HBLR-5-0.50
Ring Handle
5/16
.3110-.3095
0.375
0.315
0.22
1.26
0.47
0.57
1.13
6000
510
0.3165
0.3125
HBLR-6-0.50
HBLR-6-0.50
Ring Handle
3/8
.3735-.3720
0.438
0.350
0.27
1.47
0.59
0.69
1.13
9200
575
0.3790
0.3750
HBLR-8-0.50
HBLR-8-0.50
Ring Handle
1/2
.4985-.4970
0.592
0.445
0.39
1.61
0.75
0.82
1.33
16000
1160
0.5050
0.5000
HBLR-10-0.50
HBLR-10-0.50
Ring Handle
5/8
.6235-.6220
0.750
0.565
0.50
1.81
0.93
1.01
1.33
25200
2070
0.6300
0.6250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求