目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HBLBM - Button Handle Ball Lock Pins Metric
Harcourt
Alignment Pins
Ball Lock Pins
Powered by
CAD模型選擇
{harcourt/alignment_pins/ball_lock_pins/hblbm_asmtab.prj},{NB=HBLBM-5-10},{MAT=},{HDL=Button Handle},{OO=},{HLP=},{A=5},{AA=4.96-4.93},{GRIP=10},{AMAX=4.96},{AMIN=4.93},{B=5.38},{C=6.2},{D1=5.6},{E1=32.0},{F1=20},{G1=12},{H1=45},{J1=38},{K1=6.4},{L1=20.6},{M1=14},{N1=20},{P1=11},{R1=13},{S1=29},{TS=890},{RHDMAX=5.1},{RHDMIN=5},{PPATH=hblm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ON
Ordering Number
ⁿ/ₐ
HDL
Handle
ⁿ/ₐ
A
A Dia. - Nom.
[mm]
AA
A Dia. - Act.
[mm]
B
[mm]
C
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
P
[mm]
DS
Double Shear - Min.
[N]
TS
Tensile Strength
[N]
RHDMAX
Recommended Hole Diameter - Max.
[mm]
RHDMIN
Recommended Hole Diameter - Min.
[mm]
HBLBM-5-10
HBLBM-5-10
Button Handle
5
4.96-4.93
5.38
6.2
6.4
20.6
14
20
11
11500
890
5.1
5
HBLBM-6-10
HBLBM-6-10
Button Handle
6
5.96-5.93
7.06
7.0
6.4
20.6
14
20
11
17500
890
6.1
6
HBLBM-8-10
HBLBM-8-10
Button Handle
8
7.96-7.92
9.42
8.0
6.4
23.4
16
22
11
30000
2250
8.1
8
HBLBM-10-10
HBLBM-10-10
Button Handle
10
9.96-9.92
11.91
8.9
7.9
24.9
16
25
14
48000
2280
10.1
10
HBLBM-12-10
HBLBM-12-10
Button Handle
12
11.96-11.92
14.40
11.3
11.2
28.7
20
33
15
70000
3150
12.1
12
HBLBM-16-10
HBLBM-16-10
Button Handle
16
15.96-15.92
19.00
14.4
12.2
35.8
25
40
21
128000
9200
16.1
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求