HB4-28-2002 - Cross,E type,flared tube
Chinese Manufacturers
BOHAI
Powered by
CAD모델 선택
{chinese_manufacturers/bohai/hb4-28-2002.prj},{NB=HB 4-28-2-10X6},{IDNR=},{SERIES=2},{D0=0},{D01=0},{DN=10},{DN1=6},{D=7.5},{D1=8.8},{D2=14.5},{M=M16X1},{DD=16},{P=1.0},{DD2=14},{H=5.0},{T=14},{D3=3.7},{D4=4.6},{D5=10.5},{M1=M12X1},{DD1=12},{P1=1.0},{DD3=10},{H1=5.5},{T1=13},{L=50},{L1=30},{S=17},{B=6},{M3=3.07},{M4=9.7}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
SERIES
ⁿ/ₐ
D0
assumed size
[mm]
D01
assumed size
[mm]
DN
nominally outer dia.
[mm]
DN1
nominally outer dia.
[mm]
D
[mm]
D1
[mm]
D2
[mm]
M
ⁿ/ₐ
DD
[mm]
P
[mm]
DD2
[mm]
H
[mm]
T
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
M1
ⁿ/ₐ
DD1
[mm]
P1
[mm]
DD3
[mm]
H1
[mm]
T1
[mm]
L
[mm]
L1
[mm]
S
[mm]
B
[mm]
M3
weight of 100 pieces of Aluminium alloy in theory
[Kg]
M4
weight of 100 pieces of steel in theory
[Kg]
HB 4-28-2X3
1
2
3
0
0
2.0
3.0
6.5
M8X1
8
1.0
6
3.5
10
3.0
4.0
8.5
M10X1
10
1.0
8
4.0
11
38
18
10
6
0.82
2.28
HB 4-28-2X4
1
2
4
0
0
2.0
3.0
6.5
M8X1
8
1.0
6
3.5
10
4.0
5.0
10.5
M12X1
12
1.0
10
5.0
12
42
19
12
6
1.22
3.4
HB 4-28-3X4
1
3
4
0
0
3.0
4.0
8.5
M10X1
10
1.0
8
4.0
11
4.0
5.0
10.5
M12X1
12
1.0
10
5.0
12
42
20
12
6
1.31
3.65
HB 4-28-3X6
1
3
6
0
0
3.0
4.0
8.5
M10X1
10
1.0
8
4.0
11
6.0
7.0
12.5
M14X1
14
1.0
12
5.0
12
46
21
14
7
1.72
4.79
HB 4-28-4X6
1
4
6
0
0
4.0
5.0
10.5
M12X1
12
1.0
10
5.0
12
6.0
7.0
12.5
M14X1
14
1.0
12
5.0
12
46
22
14
7
1.85
5.15
HB 4-28-4X8
1
4
8
0
0
4.0
5.0
10.5
M12X1
12
1.0
10
5.0
12
8.0
9.0
14.5
M16X1
16
1.0
14
5.0
13
50
23
14
9
2.33
6.49
HB 4-28-6X8
1
6
8
0
0
6.0
7.0
12.5
M14X1
14
1.0
12
5.0
12
8.0
9.0
14.5
M16X1
16
1.0
14
5.0
13
50
23
14
9
2.41
6.71
HB 4-28-6X10
1
6
10
0
0
6.0
7.0
12.5
M14X1
14
1.0
12
5.0
12
10.0
11.0
15.8
M18X1.5
18
1.5
16
5.0
15
58
25
17
10
3.12
8.69
HB 4-28-6X12
1
6
12
0
0
6.0
7.0
12.5
M14X1
14
1.0
12
5.0
12
12.0
13.0
19.8
M22X1.5
22
1.5
18
6.0
16
64
26
19
13
4.46
12.42
HB 4-28-6X14
1
6
14
0
0
6.0
7.0
12.5
M14X1
14
1.0
12
5.0
12
14.0
15.2
21.8
M24X1.5
24
1.5
21
6.0
17
68
28
22
15
5.67
15.8
HB 4-28-6X16
1
6
16
0
0
6.0
7.0
12.5
M14X1
14
1.0
12
5.0
12
16.0
17.2
24.8
M27X1.5
27
1.5
23
6.5
18
74
31
24
17
7.24
20.17
HB 4-28-8X10
1
8
10
0
0
8.0
9.0
14.5
M16X1
16
1.0
14
5.0
13
10.0
11.0
15.8
M18X1.5
18
1.5
16
5.0
15
58
26
17
10
3.25
9.05
HB 4-28-8X12
1
8
12
0
0
8.0
9.0
14.5
M16X1
16
1.0
14
5.0
13
12.0
13.0
19.8
M22X1.5
22
1.5
18
6.0
16
64
27
19
13
4.59
12.79
HB 4-28-8X14
1
8
14
0
0
8.0
9.0
14.5
M16X1
16
1.0
14
5.0
13
14.0
15.2
21.8
M24X1.5
24
1.5
21
6.0
17
68
29
22
15
5.83
16.24
HB 4-28-8X16
1
8
16
0
0
8.0
9.0
14.5
M16X1
16
1.0
14
5.0
13
16.0
17.2
24.8
M27X1.5
27
1.5
23
6.5
18
74
32
24
17
7.99
22.26
HB 4-28-10X12
1
10
12
0
0
10.0
11.0
15.8
M18X1.5
18
1.5
16
5.0
15
12.0
13.0
19.8
M22X1.5
22
1.5
18
6.0
16
64
30
19
13
4.77
13.29
HB 4-28-10X14
1
10
14
0
0
10.0
11.0
15.8
M18X1.5
18
1.5
16
5.0
15
14.0
15.2
21.8
M24X1.5
24
1.5
21
6.0
17
68
31
22
15
5.95
16.58
HB 4-28-10X16
1
10
16
0
0
10.0
11.0
15.8
M18X1.5
18
1.5
16
5.0
15
16.0
17.2
24.8
M27X1.5
27
1.5
23
6.5
18
74
32
24
17
7.51
20.92
HB 4-28-12X14
1
12
14
0
0
12.0
13.0
19.8
M22X1.5
22
1.5
18
6.0
16
14.0
15.2
21.8
M24X1.5
24
1.5
21
6.0
17
68
32
22
15
6.3
17.55
HB 4-28-12X16
1
12
16
0
0
12.0
13.0
19.8
M22X1.5
22
1.5
18
6.0
16
16.0
17.2
24.8
M27X1.5
27
1.5
23
6.5
18
74
34
24
17
7.86
21.9
HB 4-28-12X18
1
12
18
0
0
12.0
13.0
19.8
M22X1.5
22
1.5
18
6.0
16
18.0
19.2
27.8
M30X1.5
30
1.5
25
7.5
19
78
34
27
18
9.37
26.1
HB 4-28-14X16
1
14
16
0
0
14.0
15.2
21.8
M24X1.5
24
1.5
21
6.0
17
16.0
17.2
24.8
M27X1.5
27
1.5
23
6.5
18
74
35
24
17
8.15
22.7
HB 4-28-14X18
1
14
18
0
0
14.0
15.2
21.8
M24X1.5
24
1.5
21
6.0
17
18.0
19.2
27.8
M30X1.5
30
1.5
25
7.5
19
78
36
27
18
7.76
21.62
HB 4-28-16X18
1
16
18
0
0
16.0
17.2
24.8
M27X1.5
27
1.5
23
6.5
18
18.0
19.2
27.8
M30X1.5
30
1.5
25
7.5
19
78
38
27
18
10.05
28
HB 4-28-16X20
1
16
20
0
0
16.0
17.2
24.8
M27X1.5
27
1.5
23
6.5
18
20.0
21.2
30.0
M33X2
33
2.0
27
8.0
21
86
39
27
21
12.32
34.32
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB/T 819.2-1997-Z2 - Cross recessed countersunk flat head screws(common hea...
Chinese Manufacturers
21.05.2014
LSPB - Cam Side Blocks
Chinese Manufacturers
21.05.2014
LBDM - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
HB4-9-2002 - Reducer,screwed-onto,flared tube
Chinese Manufacturers
21.05.2014
Q682 - One end fixed single-tube tabletling
Chinese Manufacturers
21.05.2014
LSPD - Cam Side Slide Plates
Chinese Manufacturers
21.05.2014
LPGS/LPGSG - Stripper Guide Pins - Straight Type
Chinese Manufacturers
21.05.2014
HB4-11-2002 - Elbow,C type,45 degree,flared tube
Chinese Manufacturers
21.05.2014
LSPP - Cam Side Plater
Chinese Manufacturers
21.05.2014
GB/T6184-2000 - Prevailing torque type all-metal hexagon nuts,style 1
Chinese Manufacturers
26.06.2017
LSPM - Mini Slide Plates
Chinese Manufacturers
21.05.2014
LHLC-63 - H-Type Lifters
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-Z1 - Cross recessed countersunk flat head screws(common hea...
Chinese Manufacturers
21.05.2014
Z6 - Locking assemblies, type Z6
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청