Han High Temp 6E-c Male
HARTING
Industrial connectors Han®
Inserts
Han E® / Han® ES/ES Press/ESS/EE/EEE for up to 16 A capacity
Powered by
CAD모델 선택
{harting_qs/6/12/264/5013.prj},{NB=09338062604},{MANUID=09338062604},{AAB499=6},{AAB789=2.5},{AAB940=0.5},{AAC820=-40},{AAC821=200},{AAF726=16},{AAS465=500},{AAT080=6},{BAA295=3},{BAB392=0},{BAC676=2.5},{BAC739=0.5},{BAH005=500},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{PREVIEW=../../../_pool_/9d/3d/09_33_806_2604.tif__web.png},{DESCSHORT=Inserts, Crimp termination, Male, Liquid crystal polymer (LCP), Rated current: 16 A, Size: 6 B, Contacts: 6, Conductor cross-section: 0.5 ... 2.5 mm²},{DESCLONG=Inserts, Crimp termination, Male, Liquid crystal polymer (LCP), Rated current: 16 A, Size: 6 B, Contacts: 6, Conductor cross-section: 0.5 ... 2.5 mm²},{MANUTYPEDESC=Han High Temp 6E-c Male}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB499
Rated surge voltage
[kV]
AAB754
Contact design
ⁿ/ₐ
AAB755
Contact insert without contact
ⁿ/ₐ
AAB789
max. connectable conductor cross-section multiple wire
[mm²]
AAB940
min. connectable conductor cross-section multiple wire
[mm²]
AAC036
wire protection present
ⁿ/ₐ
AAC049
PE connection present
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAF726
rated current
[A]
AAK496
material connector of connector insert
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAS458
Conductor connection method
ⁿ/ₐ
AAS461
Size
ⁿ/ₐ
AAS465
Insertion cycles, min.
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC676
Max. line cross section, flexible
[mm²]
BAC739
Min. line cross section, flexible
[mm²]
BAH005
rated voltage
[V]
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09338062604
09338062604
Inserts, Crimp terminatio...
Inserts, Crimp terminatio...
Han High Temp 6E-c Male
09 33 806 2604
HARTING
35
6
Pin
Yes
2.5
0.5
No
Yes
-40
200
16
Thermoplast
Han High Temp 6E-c Male
Han E®
EN 60664-1
crimp connection
6 B
500
6
Inserts, Crimp terminatio...
Inserts, Crimp terminatio...
3
0
V0
2.5
0.5
500
1
1
85366990
RO
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청