Han High Temp 16E-s Female
HARTING
Industrial connectors Han®
Inserts
Han E® / Han® ES/ES Press/ESS/EE/EEE for up to 16 A capacity
Powered by
CAD模型選擇
{harting_qs/6/12/264/5032.prj},{NB=09338162703},{MANUID=09338162703},{AAB499=6},{AAB789=2.5},{AAB940=0.75},{AAC820=-40},{AAC821=200},{AAF726=16},{AAS465=500},{AAT080=16},{BAA295=3},{BAB392=0},{BAC676=2.5},{BAC739=0.75},{BAH005=500},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{PREVIEW=../../../_pool_/ad/c1/09_33_816_2703.tif__web.png},{DESCSHORT=Inserts, Screw termination, Female, Liquid crystal polymer (LCP), Rated current: 16 A, Size: 16 B, Contacts: 16},{DESCLONG=Inserts, Screw termination, Female, Liquid crystal polymer (LCP), Rated current: 16 A, Size: 16 B, Contacts: 16, Conductor cross-section: 0.75 ... 2.5 mm², Copper alloy, Silver plated},{MANUTYPEDESC=Han High Temp 16E-s Female}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB499
Rated surge voltage
[kV]
AAB754
Contact design
ⁿ/ₐ
AAB789
max. connectable conductor cross-section multiple wire
[mm²]
AAB940
min. connectable conductor cross-section multiple wire
[mm²]
AAC036
wire protection present
ⁿ/ₐ
AAC049
PE connection present
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAF726
rated current
[A]
AAK496
material connector of connector insert
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAS458
Conductor connection method
ⁿ/ₐ
AAS461
Size
ⁿ/ₐ
AAS465
Insertion cycles, min.
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC676
Max. line cross section, flexible
[mm²]
BAC739
Min. line cross section, flexible
[mm²]
BAH005
rated voltage
[V]
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09338162703
09338162703
Inserts, Screw terminatio...
Inserts, Screw terminatio...
Han High Temp 16E-s Femal...
09 33 816 2703
HARTING
35
6
Socket
2.5
0.75
Yes
Yes
Silver
Other copper alloys
-40
200
16
Thermoplast
Han High Temp 16E-s Femal...
Han E®
EN 60664-1
Screw connection
16 B
500
16
Inserts, Screw terminatio...
Inserts, Screw terminatio...
3
0
V0
2.5
0.75
500
1
1
85366990
RO
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Han B Base Surface LC 1 Lever 2 Entries
HARTING
14.04.2022
Han High Temp 16E-c Male
HARTING
14.04.2022
Han High Temp 16B Base Panel 2 levers
HARTING
14.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求