您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Han ES module, cage clamp female (AU)
HARTING
Industrial connectors Han®
Inserts
Power 16 ... 300 A
Powered by
CAD模型選擇
{harting_qs/6/12/377/2223.prj},{NB=09140052717},{MANUID=09140052717},{AAB202=7},{AAB499=6},{AAB789=2.5},{AAB940=0.14},{AAC820=-40},{AAC821=125},{AAF726=16},{AAS465=500},{AAS476=5},{AAT080=5},{BAA295=3},{BAB392=0},{BAC676=2.5},{BAC739=0.14},{BAH005=400},{QUANTITYMIN=2},{QUANTITYINT=2},{CTN=85366990},{PREVIEW=../../../_pool_/42/38/09_14_005_2717_cmyk01.tif__web.png},{DESCSHORT=Han® ES module, Cage-clamp termination, Female, Contacts: 5, Conductor cross-section: 0.14 ... 2.5 mm², Rated current: 16 A},{DESCLONG=Han® ES module, Cage-clamp termination, Female, Contacts: 5, Conductor cross-section: 0.14 ... 2.5 mm², Rated current: 16 A, Polycarbonate (PC), RAL 7032 (pebble grey), Copper alloy, Gold plated}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB202
Insulation stripped length
[mm]
AAB499
Rated surge voltage
[kV]
AAB754
Contact design
ⁿ/ₐ
AAB789
max. connectable conductor cross-section multiple wire
[mm²]
AAB940
min. connectable conductor cross-section multiple wire
[mm²]
AAC202
Material of the contact coat
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAF726
rated current
[A]
AAM483
material of contact insert
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAS458
Conductor connection method
ⁿ/ₐ
AAS465
Insertion cycles, min.
ⁿ/ₐ
AAS468
Contact type
ⁿ/ₐ
AAS476
Number of power contacts
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC676
Max. line cross section, flexible
[mm²]
BAC739
Min. line cross section, flexible
[mm²]
BAH005
rated voltage
[V]
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09140052717
09140052717
Han® ES module, Cage-clam...
Han® ES module, Cage-clam...
Han ES module, cage clamp...
09 14 005 2717
HARTING
77
7
6
Socket
2.5
0.14
Gold
Other copper alloys, Bras...
-40
125
16
Plastic
Han ES module, cage clamp...
Han-Modular®
EN 60664-1
Spring pulley connection
500
Cage-clamp termination
5
5
Han® ES module, Cage-clam...
Han® ES module, Cage-clam...
3
0
V0
2.5
0.14
400
2
2
85366990
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Pneum. contact metal OD 6 male
HARTING
14.04.2022
Pneum. contact metal OD 4 male
HARTING
14.04.2022
Pneum. contact metal OD 4 female
HARTING
14.04.2022
Han 24B-Base Panel 1 Lever
HARTING
14.04.2022
Han ES module, cage clamp male
HARTING
14.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求