您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Han-Eco 16A-HSM2-M25 with cover
HARTING
Industrial connectors Han®
Series
Hoods/housings for industrial applications
Powered by
CAD模型選擇
{harting_qs/6/23/134/14627.prj},{NB=19460160293},{MANUID=19460160293},{AAC820=-40},{AAC821=125},{AAP372=2},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{DESCSHORT=Surface mounted housing, With thermo-plastic cover, Size: 16 A, Single locking lever, Polyamide (PA), Fibre-glass reinforced, Side entry, 2x M25},{DESCLONG=Surface mounted housing, With thermo-plastic cover, Size: 16 A, Single locking lever, Polyamide (PA), Fibre-glass reinforced, Side entry, 2x M25, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65},{MANUTYPEDESC=Han-Eco 16A-HSM2-M25 with cover},{SUPPLIERALTNO=19 46 016 0293},{MANUNAME=HARTING},{DELTIME=77},{AAB224=lateral}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB224
Arrangement of the cable lead-in
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAB408
Design of housing
ⁿ/ₐ
AAB515
seal present
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAM489
shackle position
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAP372
number of cable inlets
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAS459
Corrosion resistance
ⁿ/ₐ
AAS460
Size of connection thread
ⁿ/ₐ
AAS461
Size
ⁿ/ₐ
AAS462
Mounting method of the cable gland
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
BAA097
color of housing
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
BAD388
Flap cover present
ⁿ/ₐ
BAG410
UV-resistant
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 19460160293
19460160293
Surface mounted housing, ...
Surface mounted housing, ...
Han-Eco 16A-HSM2-M25 with...
19 46 016 0293
HARTING
77
lateral
Longitudinal strap
Socket housing
Yes
IP65
-40
125
Subsection
Han-Eco 16A-HSM2-M25 with...
Han-Eco®
2
IEC 61984
Han-Eco®
M25
16 A
metric
Surface mounted housing, ...
Surface mounted housing, ...
Black
Black
CE
V0
Polyamide (PA), Fibre-gla...
Yes
Yes
1
1
85389099
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求