Han Brid-Sti-c + opt.Mod. 12 MBit/s (G)
HARTING
Industrial connectors Han®
Inserts
Han-Brid® for industrial communications
Powered by
CAD模型選擇
{harting_qs/6/12/374/1824.prj},{NB=09120042611},{MANUID=09120042611},{AAB499=0.8},{AAC820=-40},{AAC821=70},{AAF726=10},{AAS465=500},{AAT080=2},{BAA295=3},{BAB392=0},{BAH005=50},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85366990},{PREVIEW=../../../_pool_/e0/2d/09_12_004_2611_cmyk01.tif__web.png},{DESCSHORT=Inserts, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: 10 A, Size: 3 A, Contacts: 2, + 4 electrical contacts 10 A + option for PE},{DESCLONG=Inserts, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: 10 A, Size: 3 A, Contacts: 2, + 4 electrical contacts 10 A + option for PE},{MANUTYPEDESC=Han Brid-Sti-c + opt.Mod. 12 MBit/s (G)},{SUPPLIERALTNO=09 12 004 2611},{MANUNAME=HARTING}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB499
Rated surge voltage
[kV]
AAB754
Contact design
ⁿ/ₐ
AAC036
wire protection present
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAF726
rated current
[A]
AAK496
material connector of connector insert
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAS461
Size
ⁿ/ₐ
AAS465
Insertion cycles, min.
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAH005
rated voltage
[V]
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09120042611
09120042611
Inserts, Male, Polycarbon...
Inserts, Male, Polycarbon...
Han Brid-Sti-c + opt.Mod....
09 12 004 2611
HARTING
77
0.8
Pin
No
-40
70
10
Thermoplast
Han Brid-Sti-c + opt.Mod....
Han-Brid®
IEC 61984
3 A
500
2
Inserts, Male, Polycarbon...
Inserts, Male, Polycarbon...
3
0
V0
50
10
10
85366990
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求